Bio Showcase

Caution
Product Description
The door is glass, in which the stored items in the cabinet are visible. Low power consumption, energy saving type due to the refrigerant having high cooling efficiency. Employs a cold air circulation system. There is no periodical heating with a heater, etc. since defrosting is done by an off-cycle method. The in-cabinet shelves can be moved up or down in increments of about 30 mm and large and small stored items can be efficiently organized on each shelf. Employs an earth-friendly, non-freon R-600a refrigerant. A temperature upper/lower limit alarm, a door opening alarm, a terminal for external alarms and a lock are standard equipment. For frozen storage, quality management, inspection and research of various samples.