Explosion-Proof Refrigerator, Stainless Steel Temperature Control Range 0 to 10°C

Caution
Product Description
Explosion - Proof Refrigerator
[Features]
Even if an explosive atmosphere occurs around the machine(out of the box), all parts that generate electric sparks or arcs are explosion-proof.
Explosion-proof refrigerator has explosion-proof performance of explosion grade 2 and ignition degree G4.
[Application]
Can be used in 1 kind place/2 kinds place during classification of hazardous areas.
[Specification]
Cooling Performance(°C):0 to 10.
Power Supply(V)(50/60Hz): Single Phase 100.
Refrigerant Circuit: F Internal Pressure Explosion-proof Structure.
Control Circuit: d Explosion Proof Construction.
Features
●Even if an explosive atmosphere occurs around the machine(out of the box), all parts that generate electric sparks or arcs are explosion-proof.●Explosion-proof refrigerator has explosion-proof performance of explosion grade 2 and ignition degree G4.
Usage
●Can be used in 1 kind place/2 kinds place during classification of hazardous areas.Specification
●Cooling Performance(°C):0 to 10●Power Supply(V)(50/60Hz):Single Phase 100
●Refrigerant Circuit: F Internal Pressure Explosion-proof Structure
●Control Circuit: d Explosion Proof Construction