(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Box Furnace (1,500°C Type)

Small Box Furnace (1,500°C Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 740,409.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KBF333N1 SALE
KBF663N1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions
(mm)
Internal volume (L) Power Supply Power Details
(V)
Heater Outputs
(kW)
Effective Inner Dimension Length x Width x Height
(mm)
Trusco Cords Weights
(kg)
Amount Of Content

฿ 740,409.00

฿ 609,726.81

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) (main body) width × depth × height: 600×760×950 5.5 Single-Phase 200 V Single-Phase 200 60 A 7.2 150×305×120 458-6549 135 1 unit

฿ 1,094,516.00

฿ 901,333.93

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) (main body) width × depth × height: 800×850×1200 33.1 Three-phase 200 V Three-Phase 200 60 A 12.6 305×356×305 458-6590 270 1 unit

Basic Specifications

  • Product Type
    Other
  • Temperature Range(°C)
    600~1450
  • Standard Specification Temperature Range(°C)
    600–1450 (2 Pattern)
  • Maximum Use Temperature(°C)
    1500
  • Heater
    SiC Heater
  • Accessories
    Furnace Bottom Plate (Mullite Type) Power Cable (3 m 3 core (Including Ground Wire) Ground Wire is M8 Round Terminal Clamp, Other Two Units are M5 Round Terminal Clamp)
  • Amount Of Content
    1 unit

Product Description

Maintenance is improved with the heater attachment structure on the rear surface of the furnace body. Equipped with an overheat prevention meter and a door opening/closing limit switch as standard (the heater turns off when the door is opened). Implements responsive heating characteristics with high performance heat-insulating material and a compact design.

Part Number
KBF333N1 SALE
KBF663N1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions
(mm)
Internal volume (L) Power Supply Power Details
(V)
Heater Outputs
(kW)
Effective Inner Dimension Length x Width x Height
(mm)
Trusco Cords Weights
(kg)
Amount Of Content

฿ 740,409.00

฿ 609,726.81

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) (main body) width × depth × height: 600×760×950 5.5 Single-Phase 200 V Single-Phase 200 60 A 7.2 150×305×120 458-6549 135 1 unit

฿ 1,094,516.00

฿ 901,333.93

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) (main body) width × depth × height: 800×850×1200 33.1 Three-phase 200 V Three-Phase 200 60 A 12.6 305×356×305 458-6590 270 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1