(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard tweezers IPT-06 type

Standard tweezers IPT-06 type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-164-03

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    Standard tweezers IPT-06 type
  • Manufacturer Model
    IPT-06
  • JAN Code
    4560111746779
  • Capacity
    1 pc.
Part Number
7-164-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,233.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    Standard tweezers IPT-06 type
  • Manufacturer Model
    IPT-06
  • JAN Code
    4560111746779
  • Capacity
    1 pc.

Product Description

[Features]
·Standard extra-thin tweezer made of stainless steel IPT-06.
·The surface has been washed, so it can be used immediately in a cleanroom.
·Made of SUS304.

Specifications of 7-164-03

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    Standard tweezers IPT-06 type
  • Manufacturer Model
    IPT-06
  • JAN Code
    4560111746779
  • Capacity
    1 pc.
Part Number
7-164-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,233.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1