(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PFD-03S-M-S1 |
PFD-034-M-S1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material Quality | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 8,328.00 |
FIRE EXTINGUISHER PLACEMENT T | 1 Piece(s) | 19 Day(s) | Stainless Steel | 4560417102033 | 412-2810 | 3300 | 1 unit | ||
฿ 5,943.00 |
FIRE EXTINGUISHER PLACEMENT T | 1 Piece(s) | 12 Day(s) | Steel | 4560417102040 | 412-2801 | 3600 | 1 unit |
[Features]
· Fire extinguisher stand with excellent design characteristics.
[Applications]
· Fire extinguisher stand
Part Number |
---|
PFD-03S-M-S1 |
PFD-034-M-S1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material Quality | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 8,328.00 |
FIRE EXTINGUISHER PLACEMENT T | 1 Piece(s) | 19 Day(s) | Stainless Steel | 4560417102033 | 412-2810 | 3300 | 1 unit | ||
฿ 5,943.00 |
FIRE EXTINGUISHER PLACEMENT T | 1 Piece(s) | 12 Day(s) | Steel | 4560417102040 | 412-2801 | 3600 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?