(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Poly-Jug (with Lid)

Poly-Jug (with Lid)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2388-04

  • Product Type
    Hand Wrap
  • Capacity
    2L
  • Manufacturer Product Name
    Polyethylene jug No. 320 2 L Blue
  • JAN Code
    4977263003207
  • Manufacturer Model Number
    No.3202L Blue
  • Color
    Blue
  • One Gradation(ml)
    500
  • Features
    The liquid receiver is large and convenient for liquid transfer.
  • Material
    PE (polyethylene)
  • Other specifications
    With Net
  • Nozzle Length
    140mm
  • Amount Of Content
    1 pc.
Part Number
1-2388-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 541.67

RESIN SPECIAL CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Hand Wrap
  • Capacity
    2L
  • Manufacturer Product Name
    Polyethylene jug No. 320 2 L Blue
  • JAN Code
    4977263003207
  • Manufacturer Model Number
    No.3202L Blue
  • Color
    Blue
  • One Gradation(ml)
    500
  • Features
    The liquid receiver is large and convenient for liquid transfer.
  • Material
    PE (polyethylene)
  • Other specifications
    With Net
  • Nozzle Length
    140mm
  • Amount Of Content
    1 pc.

Product Description

The liquid receiver is large and convenient for liquid transfer.

Specifications of 1-2388-04

  • Product Type
    Hand Wrap
  • Capacity
    2L
  • Manufacturer Product Name
    Polyethylene jug No. 320 2 L Blue
  • JAN Code
    4977263003207
  • Manufacturer Model Number
    No.3202L Blue
  • Color
    Blue
  • One Gradation(ml)
    500
  • Features
    The liquid receiver is large and convenient for liquid transfer.
  • Material
    PE (polyethylene)
  • Other specifications
    With Net
  • Nozzle Length
    140mm
  • Amount Of Content
    1 pc.
Part Number
1-2388-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 541.67

RESIN SPECIAL CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1