(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White Coat, DuPont(TM) Tyvek® Gown

White Coat, DuPont(TM) Tyvek<SUB>®</SUB> Gown

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4391-L

  • Product Model
    Other
  • Sizes
    L
  • Color
    White Type
  • Length(cm)
    158~176
  • Chest Size(cm)
    84~104
  • Trusco Cords
    380-0091
  • Applications
    Dirt work and sanitation measures
  • Specification Details
    Top Only, with Cuff Rib, with Aiguillette, Trimmed Hem, Inside Stitching, Back Opening, with Back Collar Magic Tape
  • Materials
    Tyvek® (Polyethylene)
  • Feature 1
    Functional white clothing that is clean and is easy to wear and remove, suitable for work in medical institutions or research facilities.
  • Feature 2
    DuPont™ and Tyvek® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Weights(g)
    116
  • Amount Of Content
    1 Pair
Part Number
4391-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sizes Length
(cm)
Chest Size
(cm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 535.60

WHITE COAT 1 Piece(s) 10 Day(s) L 158~176 84~104 380-0091 116 1 Pair

Basic Specifications

  • Product Model
    Other
  • Color
    White Type
  • Applications
    Dirt work and sanitation measures
  • Specification Details
    Top Only, with Cuff Rib, with Aiguillette, Trimmed Hem, Inside Stitching, Back Opening, with Back Collar Magic Tape
  • Materials
    Tyvek® (Polyethylene)
  • Feature 1
    Functional white clothing that is clean and is easy to wear and remove, suitable for work in medical institutions or research facilities.
  • Feature 2
    DuPont™ and Tyvek® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Amount Of Content
    1 Pair

Product Description

Hygienic design that can be easily put on and removed.

Specifications of 4391-L

  • Product Model
    Other
  • Sizes
    L
  • Color
    White Type
  • Length(cm)
    158~176
  • Chest Size(cm)
    84~104
  • Trusco Cords
    380-0091
  • Applications
    Dirt work and sanitation measures
  • Specification Details
    Top Only, with Cuff Rib, with Aiguillette, Trimmed Hem, Inside Stitching, Back Opening, with Back Collar Magic Tape
  • Materials
    Tyvek® (Polyethylene)
  • Feature 1
    Functional white clothing that is clean and is easy to wear and remove, suitable for work in medical institutions or research facilities.
  • Feature 2
    DuPont™ and Tyvek® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Weights(g)
    116
  • Amount Of Content
    1 Pair
Part Number
4391-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sizes Length
(cm)
Chest Size
(cm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 535.60

WHITE COAT 1 Piece(s) 10 Day(s) L 158~176 84~104 380-0091 116 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1