(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White Coat, DuPont(TM) Tyvek® Lab Coat

White Coat, DuPont(TM) Tyvek® Lab Coat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4250-L

  • Product Model
    White Coat
  • Sizes
    L
  • Color
    White Type
  • Height (cm)
    158~170
  • Chest Measurement (cm)
    84~104
  • Trusco Code
    380-0024
  • Product Specification
    No elastic in cuffs, front buttons, leaves hem cut, in-sewed seam, shirt collar
  • Amount Of Content
    1 Pair
Part Number
4250-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 528.57

WORK CLOTHES 1 Piece(s) 19 Day(s) 1 Pair

Basic Specifications

  • Product Model
    White Coat
  • Sizes
    L
  • Color
    White Type
  • Height (cm)
    158~170
  • Chest Measurement (cm)
    84~104
  • Trusco Code
    380-0024
  • Product Specification
    No elastic in cuffs, front buttons, leaves hem cut, in-sewed seam, shirt collar
  • Amount Of Content
    1 Pair

Product Description

[Features]
· A hygienic functional white coat that can be easily put on and removed. Suitable for use in medical institutions and research labs.
[Applications]
· A hygiene measure for use in dirty work.
· DuPont and Tyvek are trademarks or registered trademarks of the U.S. conglomerate DuPont.

Specifications of 4250-L

  • Product Model
    White Coat
  • Sizes
    L
  • Color
    White Type
  • Height (cm)
    158~170
  • Chest Measurement (cm)
    84~104
  • Trusco Code
    380-0024
  • Product Specification
    No elastic in cuffs, front buttons, leaves hem cut, in-sewed seam, shirt collar
  • Amount Of Content
    1 Pair
Part Number
4250-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 528.57

WORK CLOTHES 1 Piece(s) 19 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1