(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean room wiping cloth, Toray See, CC Clean Cloth

Clean room wiping cloth, Toray See, CC Clean Cloth

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,311.31 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CC1919H-10P
CC2424H-10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet Size
(mm)
Trusco Cords Weights
(g/bag)
Capacity

฿ 2,311.31

WIPER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

10 Day(s) 190×190 387-1754 35 1 Bag (10 Sheets)

฿ 2,777.93

WIPER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

10 Day(s) 240×240 387-1762 50 1 Bag (10 Sheets)

Basic Specifications

  • Product Model
    Wiper
  • Materials
    Polyester
  • Color
    White
  • Specifications
    Cleanroom Packaged
  • Applications
    For cleaning in a cleanroom.
  • Characteristics
    The 2 μm diameter ultra-fine fibers consistent pick up dirt, exhibiting incredible cleaning performance.
  • Other Materials
    Material: Polyester Ultra-Superfine Fiber Construction: Fabric
  • Capacity
    1 Bag (10 Sheets)

Product Description

The ultra-fine fibers (diameter of 2 μm) boast excellent wiping performance and can be used to wipe off dirt time and time again.

Part Number
CC1919H-10P
CC2424H-10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet Size
(mm)
Trusco Cords Weights
(g/bag)
Capacity

฿ 2,311.31

WIPER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

10 Day(s) 190×190 387-1754 35 1 Bag (10 Sheets)

฿ 2,777.93

WIPER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

10 Day(s) 240×240 387-1762 50 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1