(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Wiping cloth, Toray See, MK Cloth

Wiping cloth, Toray See, MK Cloth

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MK24H-10P

  • Product Model
    Wiper
  • Materials
    Polyester
  • Sheet Size(mm)
    240×240
  • Color
    White
  • Trusco Cords
    387-1860
  • Weights(g/bag)
    125
  • Applications
    For wiping away highly viscous adhesives, etc.
  • Characteristics
    The 2 μm diameter ultra-fine fibers consistent pick up dirt, exhibiting incredible cleaning performance.
  • Other Materials
    Material: Polyester Ultra-Superfine Fiber Construction: Knit
  • Capacity
    1 Bag (10 Sheets)
Part Number
MK24H-10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 1,311.83

WIPER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1 Bag (10 Sheets)

Basic Specifications

  • Product Model
    Wiper
  • Materials
    Polyester
  • Sheet Size(mm)
    240×240
  • Color
    White
  • Trusco Cords
    387-1860
  • Weights(g/bag)
    125
  • Applications
    For wiping away highly viscous adhesives, etc.
  • Characteristics
    The 2 μm diameter ultra-fine fibers consistent pick up dirt, exhibiting incredible cleaning performance.
  • Other Materials
    Material: Polyester Ultra-Superfine Fiber Construction: Knit
  • Capacity
    1 Bag (10 Sheets)

Product Description

The ultra-fine fibers (diameter of 2 μm) boast excellent wiping performance and can be used to wipe off dirt time and time again.

Specifications of MK24H-10P

  • Product Model
    Wiper
  • Materials
    Polyester
  • Sheet Size(mm)
    240×240
  • Color
    White
  • Trusco Cords
    387-1860
  • Weights(g/bag)
    125
  • Applications
    For wiping away highly viscous adhesives, etc.
  • Characteristics
    The 2 μm diameter ultra-fine fibers consistent pick up dirt, exhibiting incredible cleaning performance.
  • Other Materials
    Material: Polyester Ultra-Superfine Fiber Construction: Knit
  • Capacity
    1 Bag (10 Sheets)
Part Number
MK24H-10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 1,311.83

WIPER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1