(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MK14.5H-CP-20P |
MK24H-CP-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet Size (mm) |
Trusco Cords | Weights (g/bag) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,603.54 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
20 Pieces Per Package |
6 Day(s) | 145×145 | 387-1851 | 100 | 1 Bag (20 Sheets) | ||
฿ 1,083.00 |
TAPS | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 240×240 | 387-1878 | 130 | 1 Bag (10 Sheets) |
A cleanroom cloth with excellent wiping performance.
[Features]
· Boasts excellent wiping performance, particularly with high viscosity dirt.
· Minimal generation of fuzz and dust. Boasts excellent lint-free performance.
· Uses ultra fine polyester fibers.
· Features a large surface area.
[Applications]
· Ideal for manufacturing processes involving various types of flat display panels including liquid crystal displays.
· Handy for painting processes.
· Ideal for the manufacturing processes of semi-conductors, PCBs, electronic components and precision equipment.
Part Number |
---|
MK14.5H-CP-20P |
MK24H-CP-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet Size (mm) |
Trusco Cords | Weights (g/bag) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,603.54 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
20 Pieces Per Package |
6 Day(s) | 145×145 | 387-1851 | 100 | 1 Bag (20 Sheets) | ||
฿ 1,083.00 |
TAPS | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 240×240 | 387-1878 | 130 | 1 Bag (10 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?