(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ME14.5H-CP-200P |
ME24H-CP-100P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet Size (mm) |
Trusco Cords | Weights (g/bag) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,216.90 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
200 Pieces Per Package |
5 Day(s) | 145×145 | 387-1797 | 650 | 1 Bag (200 Sheets) | ||
฿ 4,845.36 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
5 Day(s) | 240×240 | 387-1801 | 600 | 1 Bag (100 Sheets) |
A cleanroom cloth with excellent cost performance. Will not readily generate dust or fuzz.
[Features]
· Uses regular fibers to ensure maximum competitiveness in terms of cost when compared to cloths which use ultra-fine fibers.
· Used in combination with general solvents.
· Knitted wiping cloth composed of 100% continuous fibers. The fibers generate minimal dust and will not readily fuzz.
· The edges have been laser cut.
· Exhibits excellent lint-free properties made possible by manufacturing with ultra-pure water in cleanrooms dedicated for wipers.
[Applications]
· Ideal for machine maintenance and cleaning in clean rooms.
Part Number |
---|
ME14.5H-CP-200P |
ME24H-CP-100P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet Size (mm) |
Trusco Cords | Weights (g/bag) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,216.90 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
200 Pieces Per Package |
5 Day(s) | 145×145 | 387-1797 | 650 | 1 Bag (200 Sheets) | ||
฿ 4,845.36 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
5 Day(s) | 240×240 | 387-1801 | 600 | 1 Bag (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?