- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of CN
-
- Product Type
- Wiper
-
- Material
- Cotton
-
- Sheet size(mm)
- 240×300
-
- Color
- White
-
- Trusco code
- 295-1118
-
- Weights(g)
- 3800
-
- Applications
- For wiping operations in clean rooms for semiconductor-related, liquid crystal-related, and precision electronics parts-related fields.
-
- Characteristics
- A compound disposable wiper with a continuous long fiber cellulose "Bemliese" base that integrates a continuous long fiber polyester non-woven fabric without using a binder. Combines the high water absorption of cellulose with the high strength of synthetic fibers, and both ends fold inward resulting in excellent low dust properties
-
- Material Details
- Cupra, Polyester
-
- Note
- Not Packaged in Cleanroom
-
- Specification details
- Fold in All End Faces
-
- Capacity
- 1 case (50 sheets x 20 bags)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Capacity |
|
฿ 10,075.44
|
WIPER FOR CLEAN ROOM
|
1 Pack(s)
|
1,000 Pieces Per Package
|
|
12 Day(s)
|
1 case (50 sheets x 20 bags) |
Basic Specifications
-
- Product Type
- Wiper
-
- Material
- Cotton
-
- Sheet size(mm)
- 240×300
-
- Color
- White
-
- Trusco code
- 295-1118
-
- Weights(g)
- 3800
-
- Applications
- For wiping operations in clean rooms for semiconductor-related, liquid crystal-related, and precision electronics parts-related fields.
-
- Characteristics
- A compound disposable wiper with a continuous long fiber cellulose "Bemliese" base that integrates a continuous long fiber polyester non-woven fabric without using a binder. Combines the high water absorption of cellulose with the high strength of synthetic fibers, and both ends fold inward resulting in excellent low dust properties
-
- Material Details
- Cupra, Polyester
-
- Note
- Not Packaged in Cleanroom
-
- Specification details
- Fold in All End Faces
-
- Capacity
- 1 case (50 sheets x 20 bags)
Product Description
A composite disposable wiper made using Bemliese R continuous long fiber cellulose materials as a base. Features continuous long fiber polyester non-woven fabric which has been integrated without the use of binders, etc. High level design in which the water absorbing properties of the cellulose, the high strength of the synthetic fibers and the folded edges (all folded inward) all combine to provide an excellent lint-inhibiting effect
Specifications of CN
-
- Product Type
- Wiper
-
- Material
- Cotton
-
- Sheet size(mm)
- 240×300
-
- Color
- White
-
- Trusco code
- 295-1118
-
- Weights(g)
- 3800
-
- Applications
- For wiping operations in clean rooms for semiconductor-related, liquid crystal-related, and precision electronics parts-related fields.
-
- Characteristics
- A compound disposable wiper with a continuous long fiber cellulose "Bemliese" base that integrates a continuous long fiber polyester non-woven fabric without using a binder. Combines the high water absorption of cellulose with the high strength of synthetic fibers, and both ends fold inward resulting in excellent low dust properties
-
- Material Details
- Cupra, Polyester
-
- Note
- Not Packaged in Cleanroom
-
- Specification details
- Fold in All End Faces
-
- Capacity
- 1 case (50 sheets x 20 bags)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Capacity |
|
฿ 10,075.44
|
WIPER FOR CLEAN ROOM
|
1 Pack(s)
|
1,000 Pieces Per Package
|
|
12 Day(s)
|
1 case (50 sheets x 20 bags) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?