- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of S-2
-
- Product Type
- Wiper
-
- Material
- Cotton
-
- Sheet size(mm)
- 250 x 250
-
- Color
- White
-
- Trusco code
- 295-1169
-
- Weights(g)
- 6200
-
- Applications
- For wiping operations in clean rooms for semiconductor-related, liquid crystal-related, and precision electronics parts-related fields.
-
- Characteristics
- Bemcot soft touch wipers ideal for delicate wiping. Made of pure cellulose continuous long fiber nonwoven fabric (100% cotton) with very little emission of lint (dust). Features outstanding heat resistance (carbonized at a temperature between 260 and 300°C)
-
- Material Details
- Cupra Nonwoven Fabric
-
- Note
- Not Packaged in Cleanroom
-
- Specification details
- 4-Fold
-
- Capacity
- 1 case (150 sheets x 30 bags)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Capacity |
|
฿ 13,820.00
฿ 12,899.59
|
WIPER FOR CLEAN ROOM
|
1 Pack(s)
|
4,500 Pieces Per Package
|
|
10 Day(s)
|
1 case (150 sheets x 30 bags) |
Basic Specifications
-
- Product Type
- Wiper
-
- Material
- Cotton
-
- Sheet size(mm)
- 250 x 250
-
- Color
- White
-
- Trusco code
- 295-1169
-
- Weights(g)
- 6200
-
- Applications
- For wiping operations in clean rooms for semiconductor-related, liquid crystal-related, and precision electronics parts-related fields.
-
- Characteristics
- Bemcot soft touch wipers ideal for delicate wiping. Made of pure cellulose continuous long fiber nonwoven fabric (100% cotton) with very little emission of lint (dust). Features outstanding heat resistance (carbonized at a temperature between 260 and 300°C)
-
- Material Details
- Cupra Nonwoven Fabric
-
- Note
- Not Packaged in Cleanroom
-
- Specification details
- 4-Fold
-
- Capacity
- 1 case (150 sheets x 30 bags)
Product Description
A soft touch wiper. The ideal Bemcot wiper for delicate wiping work. Pure cellulose non-woven continuous fibers (100% cotton) for minimal lint generation. Boasts excellent heat resistance. (Carbonizes and decomposes at temperatures between 260 and 300°C)
Specifications of S-2
-
- Product Type
- Wiper
-
- Material
- Cotton
-
- Sheet size(mm)
- 250 x 250
-
- Color
- White
-
- Trusco code
- 295-1169
-
- Weights(g)
- 6200
-
- Applications
- For wiping operations in clean rooms for semiconductor-related, liquid crystal-related, and precision electronics parts-related fields.
-
- Characteristics
- Bemcot soft touch wipers ideal for delicate wiping. Made of pure cellulose continuous long fiber nonwoven fabric (100% cotton) with very little emission of lint (dust). Features outstanding heat resistance (carbonized at a temperature between 260 and 300°C)
-
- Material Details
- Cupra Nonwoven Fabric
-
- Note
- Not Packaged in Cleanroom
-
- Specification details
- 4-Fold
-
- Capacity
- 1 case (150 sheets x 30 bags)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Capacity |
|
฿ 13,820.00
฿ 12,899.59
|
WIPER FOR CLEAN ROOM
|
1 Pack(s)
|
4,500 Pieces Per Package
|
|
10 Day(s)
|
1 case (150 sheets x 30 bags) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?