(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BEMCOT Core Wiper

BEMCOT Core Wiper

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,990.97 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NE107 SALE
NE507 SALE
TA30B SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco code Weights
(g)
Capacity

฿ 10,990.97

฿ 10,708.50

WIPER FOR CLEAN ROOM 1 Pack(s)

4,800 Pieces Per Package

14 Day(s) 417-3431 1000 1 case (200 sheets x 24 bags)

฿ 14,751.21

฿ 14,111.01

WIPER FOR CLEAN ROOM 1 Pack(s)

7,200 Pieces Per Package

14 Day(s) 417-3449 800 1 case (300 sheets x 24 bags)

฿ 17,243.99

฿ 15,952.42

WIPER FOR CLEAN ROOM 1 Pack(s)

9,600 Pieces Per Package

19 Day(s) 417-3457 700 1 case (400 sheets x 24 bags)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Cotton
  • Sheet size(mm)
    40 x 40
  • Color
    White
  • Applications
    Wiping of connecting terminals for optical cables.
  • Characteristics
    Easy-to-use size, excellent for light fiber connection work or wiping small parts in difficult to reach locations.
  • Material Details
    Cupra Nonwoven Fabric
  • Note
    It has not been packaged in a cleanroom.

Product Description

An easy-to-use size that offers excellent wiping of objects which are difficult to access such as connectors or for use in optical fiber connection work.

Part Number
NE107 SALE
NE507 SALE
TA30B SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco code Weights
(g)
Capacity

฿ 10,990.97

฿ 10,708.50

WIPER FOR CLEAN ROOM 1 Pack(s)

4,800 Pieces Per Package

14 Day(s) 417-3431 1000 1 case (200 sheets x 24 bags)

฿ 14,751.21

฿ 14,111.01

WIPER FOR CLEAN ROOM 1 Pack(s)

7,200 Pieces Per Package

14 Day(s) 417-3449 800 1 case (300 sheets x 24 bags)

฿ 17,243.99

฿ 15,952.42

WIPER FOR CLEAN ROOM 1 Pack(s)

9,600 Pieces Per Package

19 Day(s) 417-3457 700 1 case (400 sheets x 24 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1