(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BM-1 |
BM-3-2 |
M-2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet size (mm) |
Trusco code | Weights (g) |
Characteristics | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,679.00 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
6,000 Pieces Per Package |
1 Day(s) | 150×150 | 254-9212 | 5000 | Bemcot® standard general purpose wipers. Made of pure cellulose continuous long fiber nonwoven fabric (100% cotton) with very little emission of lint (dust). Features outstanding heat resistance (carbonized at a temperature between 260 and 300°C) | 1 case (150 sheets x 40 bags) | ||
฿ 9,111.17 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
3,000 Pieces Per Package |
6 Day(s) | 250 x 250 | 337-4360 | 6500 | Bemcot® standard general purpose wipers. Made of pure cellulose continuous long fiber nonwoven fabric (100% cotton) with very little emission of lint (dust). Features outstanding heat resistance (carbonized at a temperature between 260 and 300°C) | 1 case (100 sheets x 30 bags) | ||
฿ 8,561.00 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
3,000 Pieces Per Package |
12 Day(s) | 220×220 | 354-6764 | 5000 | Bemcot standard general purpose wipers. Made of pure cellulose continuous long fiber nonwoven fabric (100% cotton) with very little emission of lint (dust). Features outstanding heat resistance (carbonized at a temperature between 260 and 300°C) | 1 case (100 sheets x 30 bags) |
Bemcot's standard general-purpose type. Pure cellulose non-woven continuous fibers (100% cotton) for minimal lint generation. Superior heat resistance. (carbonized decomposition at 260-300°C)
Part Number |
---|
BM-1 |
BM-3-2 |
M-2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet size (mm) |
Trusco code | Weights (g) |
Characteristics | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,679.00 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
6,000 Pieces Per Package |
1 Day(s) | 150×150 | 254-9212 | 5000 | Bemcot® standard general purpose wipers. Made of pure cellulose continuous long fiber nonwoven fabric (100% cotton) with very little emission of lint (dust). Features outstanding heat resistance (carbonized at a temperature between 260 and 300°C) | 1 case (150 sheets x 40 bags) | ||
฿ 9,111.17 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
3,000 Pieces Per Package |
6 Day(s) | 250 x 250 | 337-4360 | 6500 | Bemcot® standard general purpose wipers. Made of pure cellulose continuous long fiber nonwoven fabric (100% cotton) with very little emission of lint (dust). Features outstanding heat resistance (carbonized at a temperature between 260 and 300°C) | 1 case (100 sheets x 30 bags) | ||
฿ 8,561.00 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
3,000 Pieces Per Package |
12 Day(s) | 220×220 | 354-6764 | 5000 | Bemcot standard general purpose wipers. Made of pure cellulose continuous long fiber nonwoven fabric (100% cotton) with very little emission of lint (dust). Features outstanding heat resistance (carbonized at a temperature between 260 and 300°C) | 1 case (100 sheets x 30 bags) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?