- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of N2325
-
- Product Type
- Wiper
-
- Material
- Rayon
-
- Sheet size(mm)
- 230×250
-
- Color
- White
-
- Grade Standard (Fed.Std. 209D Class)
- 10000
-
- Trusco Code
- 303-5964
-
- Mass(g)
- 7000
-
- Specification details
- 4-Fold
-
- Application
- For wiping work in clean areas.
-
- Features
- Manufactured by combining Tencel and Rayon with the help of hydraulic power. Has superior vertical and horizontal strength.
-
- Material Details
- TENCEL/Rayon Nonwoven Fabric
-
- Notes
- It has not been packaged in a cleanroom.
-
- JIS B9920・ISO14664-1(Class)
- 7
-
- Amount Of Content
- 1 case (100 sheets x 30 bags)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
RoHS | Amount Of Content |
|
฿ 7,494.00
|
WIPER FOR CLEAN ROOM
|
1 Pack(s)
|
3,000 Pieces Per Package
|
|
12 Day(s)
|
10 |
1 case (100 sheets x 30 bags) |
Basic Specifications
-
- Product Type
- Wiper
-
- Material
- Rayon
-
- Sheet size(mm)
- 230×250
-
- Color
- White
-
- Grade Standard (Fed.Std. 209D Class)
- 10000
-
- Trusco Code
- 303-5964
-
- Mass(g)
- 7000
-
- Specification details
- 4-Fold
-
- Application
- For wiping work in clean areas.
-
- Features
- Manufactured by combining Tencel and Rayon with the help of hydraulic power. Has superior vertical and horizontal strength.
-
- Material Details
- TENCEL/Rayon Nonwoven Fabric
-
- Notes
- It has not been packaged in a cleanroom.
-
- JIS B9920・ISO14664-1(Class)
- 7
-
- Amount Of Content
- 1 case (100 sheets x 30 bags)
Product Description
Manufactured by intertwining Tencel and Rayon using just the power of water. Boasts excellent strength both vertically and horizontally.
Specifications of N2325
-
- Product Type
- Wiper
-
- Material
- Rayon
-
- Sheet size(mm)
- 230×250
-
- Color
- White
-
- Grade Standard (Fed.Std. 209D Class)
- 10000
-
- Trusco Code
- 303-5964
-
- Mass(g)
- 7000
-
- Specification details
- 4-Fold
-
- Application
- For wiping work in clean areas.
-
- Features
- Manufactured by combining Tencel and Rayon with the help of hydraulic power. Has superior vertical and horizontal strength.
-
- Material Details
- TENCEL/Rayon Nonwoven Fabric
-
- Notes
- It has not been packaged in a cleanroom.
-
- JIS B9920・ISO14664-1(Class)
- 7
-
- Amount Of Content
- 1 case (100 sheets x 30 bags)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
RoHS | Amount Of Content |
|
฿ 7,494.00
|
WIPER FOR CLEAN ROOM
|
1 Pack(s)
|
3,000 Pieces Per Package
|
|
12 Day(s)
|
10 |
1 case (100 sheets x 30 bags) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?