(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soliv Polyester Wiper

Soliv Polyester Wiper

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 9,050.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SOLIV-0607 SALE
SOLIV-1212 SALE
SOLIV-1919
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet size
(mm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 31,002.00

฿ 24,959.71

WIPER FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

40 Day(s) 60×70 518-6854 900 1 case (100 sheets x 10 bags)

฿ 20,116.00

฿ 18,506.72

WIPER FOR CLEAN ROOM 1 Pack(s)

400 Pieces Per Package

40 Day(s) 120×120 518-6862 1300 1 case (20 sheets x 20 bags)

฿ 9,050.00

WIPER FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

12 Day(s) 190×190 518-6871 800 1 case (10 sheets x 10 bags)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Specifications
    ISO Class 5 (Fed/STD Class 100) Equivalent, Clean Pack Specifications
  • Applications
    For wiping work in clean areas.
  • Characteristics
    Uses long fibers so is less fluffy and suppresses dust from the wiping cloth itself as much as possible. Pure water washed to suppress residual ions.
  • Other Materials
    Split-Type Ultrafine Fiber "WRAMP" (polyester/nylon)
  • JIS B9920/ISO14664-1 (Class)
    5

Product Description

A wiping cloth for use in dust-free environments. Displays its true value in the production processes of liquid crystal panels, semi-conductors, hard disks, etc.
[Features]
· Uses continuous fibers to minimize fuzzing and the generation of dust by the wiping cloth itself.
· Exhibits excellent wiping performance thanks to the edge effect with its sharp cross-section of WRANP ultra-fine flat fibers.
· Cleaning with ultra-pure water minimizes residual ion levels. The characteristic capillary action of split fibers provides rapid absorption of water and oil.
· The split fibers have been braided in high densities and then subjected to further shrinkage processes. Flatten the wiper surface for even wiping.
· Boasts excellent chemical-resistance. Barely affected by regular acids, bases and organic solvents.
[Applications]
· Ideal for the manufacturing processes involving liquid crystal panels, semi-conductors, various disk types, magnetic tapes, lenses and pharmaceuticals.
· Ideal for wiping prior to precision coating work, various types of cleaning or maintenance of equipment in clean rooms.

Part Number
SOLIV-0607 SALE
SOLIV-1212 SALE
SOLIV-1919
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet size
(mm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 31,002.00

฿ 24,959.71

WIPER FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

40 Day(s) 60×70 518-6854 900 1 case (100 sheets x 10 bags)

฿ 20,116.00

฿ 18,506.72

WIPER FOR CLEAN ROOM 1 Pack(s)

400 Pieces Per Package

40 Day(s) 120×120 518-6862 1300 1 case (20 sheets x 20 bags)

฿ 9,050.00

WIPER FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

12 Day(s) 190×190 518-6871 800 1 case (10 sheets x 10 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1