(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Clean Wiper High-Performance Grade 250X250

Clean Wiper High-Performance Grade 250X250

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of LF-33C

  • Product Type
    Wiper
  • Material
    Rayon
  • Sheet size(mm)
    250 x 250
  • Color
    White
  • Trusco Cords
    375-2402
  • Weights(g)
    7000
  • Specifications
    6-Fold
  • Applications
    Various wiping tasks requiring a degree of cleanliness.
  • Characteristics
    High strength cellulose "Lyocell" fibers are used to reduce fiber shedding when cutting thread during use. In addition to Lyocell, highly absorbent rayon in included for high absorption that is indispensable for wiping jobs.
  • Other Materials
    Lyocell, Rayon, Polypropylene, Polyethylene
  • Notes
    It has not been packaged in a cleanroom.
  • Amount Of Content
    1 case (100 sheets x 30 bags)
Part Number
LF-33C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 9,123.34

WIPER FOR CLEAN ROOM 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 1 case (100 sheets x 30 bags)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Rayon
  • Sheet size(mm)
    250 x 250
  • Color
    White
  • Trusco Cords
    375-2402
  • Weights(g)
    7000
  • Specifications
    6-Fold
  • Applications
    Various wiping tasks requiring a degree of cleanliness.
  • Characteristics
    High strength cellulose "Lyocell" fibers are used to reduce fiber shedding when cutting thread during use. In addition to Lyocell, highly absorbent rayon in included for high absorption that is indispensable for wiping jobs.
  • Other Materials
    Lyocell, Rayon, Polypropylene, Polyethylene
  • Notes
    It has not been packaged in a cleanroom.
  • Amount Of Content
    1 case (100 sheets x 30 bags)

Specifications of LF-33C

  • Product Type
    Wiper
  • Material
    Rayon
  • Sheet size(mm)
    250 x 250
  • Color
    White
  • Trusco Cords
    375-2402
  • Weights(g)
    7000
  • Specifications
    6-Fold
  • Applications
    Various wiping tasks requiring a degree of cleanliness.
  • Characteristics
    High strength cellulose "Lyocell" fibers are used to reduce fiber shedding when cutting thread during use. In addition to Lyocell, highly absorbent rayon in included for high absorption that is indispensable for wiping jobs.
  • Other Materials
    Lyocell, Rayon, Polypropylene, Polyethylene
  • Notes
    It has not been packaged in a cleanroom.
  • Amount Of Content
    1 case (100 sheets x 30 bags)
Part Number
LF-33C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 9,123.34

WIPER FOR CLEAN ROOM 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 1 case (100 sheets x 30 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1