- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Clean Wiper Standard Grade SF-30C
Specifications of SF-30C
-
- Product Type
- Wiper
-
- Material
- Rayon
-
- Sheet size(mm)
- 250 x 250
-
- Color
- White
-
- Trusco Cords
- 518-6846
-
- Weights(g)
- 6500
-
- Specifications
- C Fold
-
- Applications
- Various wiping tasks requiring a degree of cleanliness.
-
- Characteristics
- Integrated with a firm fiber to restrain dust emission from the wiping cloth itself. As the surface is soft, it is suited for the wiping of delicate surfaces, and can smoothly wipe up small sections. Wiping cloth that is superior for both dusting characteristics and liquid absorption.
-
- Other Materials
- Rayon/Polyester/Polyethylene Nonwoven Fabric
-
- Notes
- It has not been packaged in a cleanroom.
-
- Amount Of Content
- 1 case (100 sheets x 30 bags)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 7,603.00
|
WIPER FOR CLEAN ROOM
|
1 Pack(s)
|
30 Pieces Per Package
|
|
1 Day(s)
|
1 case (100 sheets x 30 bags) |
Basic Specifications
-
- Product Type
- Wiper
-
- Material
- Rayon
-
- Sheet size(mm)
- 250 x 250
-
- Color
- White
-
- Trusco Cords
- 518-6846
-
- Weights(g)
- 6500
-
- Specifications
- C Fold
-
- Applications
- Various wiping tasks requiring a degree of cleanliness.
-
- Characteristics
- Integrated with a firm fiber to restrain dust emission from the wiping cloth itself. As the surface is soft, it is suited for the wiping of delicate surfaces, and can smoothly wipe up small sections. Wiping cloth that is superior for both dusting characteristics and liquid absorption.
-
- Other Materials
- Rayon/Polyester/Polyethylene Nonwoven Fabric
-
- Notes
- It has not been packaged in a cleanroom.
-
- Amount Of Content
- 1 case (100 sheets x 30 bags)
Product Description
Cleanroom cloths with excellent dusting and liquid absorbency properties.
[Features]
· Clean type in which generation of dust due to wiping is inhibited thanks to entanglement of fibers.
· The soft surface makes it suitable for wiping delicate surfaces and provides a smooth wiping action.
[Applications]
· Ideal for wiping work requiring high levels of cleanliness.
Specifications of SF-30C
-
- Product Type
- Wiper
-
- Material
- Rayon
-
- Sheet size(mm)
- 250 x 250
-
- Color
- White
-
- Trusco Cords
- 518-6846
-
- Weights(g)
- 6500
-
- Specifications
- C Fold
-
- Applications
- Various wiping tasks requiring a degree of cleanliness.
-
- Characteristics
- Integrated with a firm fiber to restrain dust emission from the wiping cloth itself. As the surface is soft, it is suited for the wiping of delicate surfaces, and can smoothly wipe up small sections. Wiping cloth that is superior for both dusting characteristics and liquid absorption.
-
- Other Materials
- Rayon/Polyester/Polyethylene Nonwoven Fabric
-
- Notes
- It has not been packaged in a cleanroom.
-
- Amount Of Content
- 1 case (100 sheets x 30 bags)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 7,603.00
|
WIPER FOR CLEAN ROOM
|
1 Pack(s)
|
30 Pieces Per Package
|
|
1 Day(s)
|
1 case (100 sheets x 30 bags) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?