(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super wiper (polyester) 4 inches, 6 inches, 8 inches

Super wiper (polyester) 4 inches, 6 inches, 8 inches

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,392.88 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSC-S90B-6
BSC-S120B-4
BSC-S120B-6
BSC-S120B-8
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet size
(mm)
Weight (g) ISO Class JAN Code Trusco Cords Weights
(g)
Specifications Applications Characteristics Materials & Other Things JIS B9920/ISO14664-1 (Class) Packaging Form Capacity

฿ 1,392.88

CLEANROOM WASTE CLOTHS 1 Pack(s)

100 Pieces Per Package

18 Day(s) 152.4×152.4 320 5 4582205162685 810-6245 - - - - - - bulk packaging 1 case (2,000 sheets.)

฿ 2,756.00

WIPER FOR CLEAN ROOM 1 Pack(s)

500 Pieces Per Package

10 Day(s) 101×101 - - - 328-2295 760 ISO Class 5 (Fed/STD Class 100) Equivalent, Clean Pack Specifications For wiping away dirt and maintenance. Universal type using long fiber polyester knitted material. Both rapid water absorption and high water retention. Uses special ultrasonic cutting technology to suppress the dust generated at the ends. 100% Polyester Knit 5 - 1 Bag (500 Sheets)

฿ 1,817.48

WIPER FOR CLEAN ROOM 1 Pack(s)

200 Pieces Per Package

1 Day(s) 152×152 - - - 328-2309 680 ISO Class 5 (Fed/STD Class 100) Equivalent, Clean Pack Specifications For wiping away dirt and maintenance. Universal type using long fiber polyester knitted material. Both rapid water absorption and high water retention. Uses special ultrasonic cutting technology to suppress the dust generated at the ends. 100% Polyester Knit 5 - 1 Bag (200 Sheets)

฿ 1,750.66

WIPER FOR CLEAN ROOM 1 Pack(s)

150 Pieces Per Package

10 Day(s) 203×203 - - - 328-2317 920 ISO Class 5 (Fed/STD Class 100) Equivalent, Clean Pack Specifications For wiping away dirt and maintenance. Universal type using long fiber polyester knitted material. Both rapid water absorption and high water retention. Uses special ultrasonic cutting technology to suppress the dust generated at the ends. 100% Polyester Knit 5 - 1 Bag (150 Sheets)

Basic Specifications

Product Description

Versatile type with knitted material using filament fiber polyester threads. It has both properties of rapid water absorbency and high water retention. Made using special ultrasonic cutting technology to prevent the generation of dust by the edges.

Part Number
BSC-S90B-6
BSC-S120B-4
BSC-S120B-6
BSC-S120B-8
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet size
(mm)
Weight (g) ISO Class JAN Code Trusco Cords Weights
(g)
Specifications Applications Characteristics Materials & Other Things JIS B9920/ISO14664-1 (Class) Packaging Form Capacity

฿ 1,392.88

CLEANROOM WASTE CLOTHS 1 Pack(s)

100 Pieces Per Package

18 Day(s) 152.4×152.4 320 5 4582205162685 810-6245 - - - - - - bulk packaging 1 case (2,000 sheets.)

฿ 2,756.00

WIPER FOR CLEAN ROOM 1 Pack(s)

500 Pieces Per Package

10 Day(s) 101×101 - - - 328-2295 760 ISO Class 5 (Fed/STD Class 100) Equivalent, Clean Pack Specifications For wiping away dirt and maintenance. Universal type using long fiber polyester knitted material. Both rapid water absorption and high water retention. Uses special ultrasonic cutting technology to suppress the dust generated at the ends. 100% Polyester Knit 5 - 1 Bag (500 Sheets)

฿ 1,817.48

WIPER FOR CLEAN ROOM 1 Pack(s)

200 Pieces Per Package

1 Day(s) 152×152 - - - 328-2309 680 ISO Class 5 (Fed/STD Class 100) Equivalent, Clean Pack Specifications For wiping away dirt and maintenance. Universal type using long fiber polyester knitted material. Both rapid water absorption and high water retention. Uses special ultrasonic cutting technology to suppress the dust generated at the ends. 100% Polyester Knit 5 - 1 Bag (200 Sheets)

฿ 1,750.66

WIPER FOR CLEAN ROOM 1 Pack(s)

150 Pieces Per Package

10 Day(s) 203×203 - - - 328-2317 920 ISO Class 5 (Fed/STD Class 100) Equivalent, Clean Pack Specifications For wiping away dirt and maintenance. Universal type using long fiber polyester knitted material. Both rapid water absorption and high water retention. Uses special ultrasonic cutting technology to suppress the dust generated at the ends. 100% Polyester Knit 5 - 1 Bag (150 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1