(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bell Clean Mop Vertical (mm) 125 – 430

Bell Clean Mop Vertical (mm) 125 – 430

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 267.16 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
D-1
D-2
D-3
E-1
E-2
S-1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Lengthwise
(mm)
Crosswise
(mm)
Thickness
(mm)
Packaging Type Trusco Code Weights
(g)
Amount Of Content

฿ 970.34

WIPER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) 230 230 1.0 DRY 385-3519 89 1 Bag (10 Sheets)

฿ 963.00

WIPER FOR CLEAN ROOM 1 Pack(s)

5 Pieces Per Package

12 Day(s) 230 230 2.0 DRY 385-3527 93 1 Bag (5 Sheets)

฿ 267.16

WIPER FOR CLEAN ROOM 1 Piece(s) - 12 Day(s) 125 85 35.0 WET (block) 385-3535 80 1 pc.

฿ 843.69

WIPER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) 230 230 1.0 DRY 385-3543 85 1 Bag (10 Sheets)

฿ 674.85

WIPER FOR CLEAN ROOM 1 Pack(s)

5 Pieces Per Package

10 Day(s) 230 230 2.0 DRY 385-3551 83 1 Bag (5 Sheets)

฿ 438.18

WIPER FOR CLEAN ROOM 1 Piece(s) - 10 Day(s) 430 325 1.5 WET (with core) 385-3641 91 1 pc.

Basic Specifications

  • Product Model
    Wiper
  • Materials
    Other
  • Heat Resistant
    Wet Heat of 60°C or Less
  • Applications
    For cleaning in a cleanroom.
  • Characteristics
    Hydrophilic property and capillarity of continuous porous structure can absorb water at high speed. Catches dust effectively with microporosity. For cleaning inside clean rooms.
  • Material Details
    PVFM (Polyvinyl formal)
  • Notes
    Not packaged in cleanroom. This product includes a very small amount of wetting agent. Please wash well in pure water before use. Please do not use when hard and dry.

Product Description

It absorbs moisture at high speed through capillary action due to its hydrophilicity and continuous porous structure. Fine pores efficiently catch dust. For cleaning in clean rooms.

Part Number
D-1
D-2
D-3
E-1
E-2
S-1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Lengthwise
(mm)
Crosswise
(mm)
Thickness
(mm)
Packaging Type Trusco Code Weights
(g)
Amount Of Content

฿ 970.34

WIPER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) 230 230 1.0 DRY 385-3519 89 1 Bag (10 Sheets)

฿ 963.00

WIPER FOR CLEAN ROOM 1 Pack(s)

5 Pieces Per Package

12 Day(s) 230 230 2.0 DRY 385-3527 93 1 Bag (5 Sheets)

฿ 267.16

WIPER FOR CLEAN ROOM 1 Piece(s) - 12 Day(s) 125 85 35.0 WET (block) 385-3535 80 1 pc.

฿ 843.69

WIPER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) 230 230 1.0 DRY 385-3543 85 1 Bag (10 Sheets)

฿ 674.85

WIPER FOR CLEAN ROOM 1 Pack(s)

5 Pieces Per Package

10 Day(s) 230 230 2.0 DRY 385-3551 83 1 Bag (5 Sheets)

฿ 438.18

WIPER FOR CLEAN ROOM 1 Piece(s) - 10 Day(s) 430 325 1.5 WET (with core) 385-3641 91 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1