Low Dust Generating Cut Resistant Inner Gloves

Brand :
TRUSCO
Caution
Product Description
Spectra® Fibe (ultra-high strength polyethylene fiber) has 1.4 times higher cut resistance and durability than aramid.
Features
●Spectra? Fiber(ultra powerful polyethylene fiber), and has the cut resistance of aramid by 1.4 times or more and high durability.Specification
●Color:White●SPQ(pair):10
●Thickness: Approx. 0.8mm
●15 Gauge Knitting
Materials
●Front: 100% Polyethylene Fiber(Spectra? Fiber)●Back: 100% Nylon