(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Made of Zylon, Heat Resistant Gloves for Cleanroom

Made of Zylon, Heat Resistant Gloves for Cleanroom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,232.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPG-650
TPG-651
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Overall Length
(cm)
Trusco Code Mass Amount Of Content

฿ 8,232.00

GLOVES FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Semi-Long Type 26 286-9047 175g 1 Pair

฿ 8,856.00

GLOVES FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Long Type 33 286-9055 210g 1 Pair

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Other
  • Thickness(mm)
    1.5/3.5
  • Size
    Configurable
  • Palm perimeter(cm)
    29
  • Middle finger length(cm)
    8.5
  • Color
    Brown/Yellow
  • Specification details
    Cleanroom packaged.
  • Material heat resistant temperature
    500 Degrees (PBO fiber part), 300 Degrees (Aramid fiber part)
  • Material (flat)
    (Surface) PBO Fiber / Aramid Blended Felt, Insulation Sheet
  • Material (back)
    Polyester 100%
  • Material (arch)
    Aramid Fiber (Cotton Back Laminating) 100%
  • JIS B9920 / ISO14664-1 (Class)
    5 Equivalent
  • Amount Of Content
    1 Pair

Product Description

Heat-resistant gloves with a 4-layer structure that features the high-strength material PBO fiber "Zylon®".

Part Number
TPG-650
TPG-651
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Overall Length
(cm)
Trusco Code Mass Amount Of Content

฿ 8,232.00

GLOVES FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Semi-Long Type 26 286-9047 175g 1 Pair

฿ 8,856.00

GLOVES FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Long Type 33 286-9055 210g 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1