Soft Nitrile Clean Gloves (100 pcs.)

Brand :
TEIJIN FRONTIER

Caution

    Product Description

    Soft Nitrile Clean Gloves
    [Features]

    Cleaned in ultra-pure water in a class 100 clean room environment and double-clean packaged.
    [Specifications]
    Product Model: Glove
    Grated Scale: 100class
    Thickness: 0.11mm
    Sizes: XS
    Length: 30cm
    Palm Circumference: 16cm
    Middle Finger Length: 7.5cm
    Weights: 600 g/bag
    Color: White
    [Materials]
    Nitrile Rubber
    Amount Of Content: 100 Sheets/Bag

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat