(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Stat (100 pcs)

Nitrile Stat (100 pcs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,745.69 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C0710-L
C0710-M
C0710-S
C0710-XL
C0710-XS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Cords Weights Amount Of Content

฿ 1,783.61

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) L 21.5 8.0 253-2905 850 g/Bag 1 Bag (100 Sheets)

฿ 1,768.45

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 19.6 7.6 253-2891 750 g/Bag 1 Bag (100 Sheets)

฿ 1,753.28

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) S 16.0 7.4 253-2883 650 g/Bag 1 Bag (100 Sheets)

฿ 1,795.74

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) XL 22.5 8.5 353-8851 930 g/Bag 1 Bag (100 Sheets)

฿ 1,745.69

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) XS 14.8 7.0 253-3740 600 g/Bag 1 Bag (100 Sheets)

Basic Specifications

  • Product Model
    Glove
  • Grated Scale (Class)
    100
  • Materials
    Nitrile rubber
  • Thickness(mm)
    0.1
  • Length(cm)
    29
  • Color
    White
  • Characteristics
    This is an anti-static product.
  • Specifications
    Cleanroom Packaged. Both Right And Left Use.
  • Surface Resistance Value
    1X1010Ω
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
  • Amount Of Content
    1 Bag (100 Sheets)

Product Description

As they have already been cleaned to clean room standards, they can be used in a clean room as-is without further treatment.

Part Number
C0710-L
C0710-M
C0710-S
C0710-XL
C0710-XS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Cords Weights Amount Of Content

฿ 1,783.61

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) L 21.5 8.0 253-2905 850 g/Bag 1 Bag (100 Sheets)

฿ 1,768.45

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 19.6 7.6 253-2891 750 g/Bag 1 Bag (100 Sheets)

฿ 1,753.28

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) S 16.0 7.4 253-2883 650 g/Bag 1 Bag (100 Sheets)

฿ 1,795.74

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) XL 22.5 8.5 353-8851 930 g/Bag 1 Bag (100 Sheets)

฿ 1,745.69

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) XS 14.8 7.0 253-3740 600 g/Bag 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1