(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Stat, Powder Free (100 pcs)

Nitrile Stat, Powder Free (100 pcs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,255.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B0120L
B0120M
B0120S
B0120XL
B0120XS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Cords Weights Amount Of Content

฿ 1,300.57

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) L 21.5 8.0 409-2031 850 g/Bag 1 Bag (100 Sheets)

฿ 1,285.41

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 19.6 7.6 409-2040 750 g/Bag 1 Bag (100 Sheets)

฿ 1,270.24

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) S 16.0 7.4 409-2058 650 g/Bag 1 Bag (100 Sheets)

฿ 1,255.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

5 Day(s) XL 22.5 8.5 409-2066 930 g/Bag 1 Bag (100 Sheets)

฿ 1,262.65

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

12 Day(s) XS 14.8 7.0 409-2074 600 g/Bag 1 Bag (100 Sheets)

Basic Specifications

  • Product Model
    Glove
  • Materials
    Nitrile rubber
  • Thickness(mm)
    0.1
  • Length(cm)
    29
  • Color
    White
  • Characteristics
    Has an anti-static effect. Glove inner surface has been specially treated to make them easier to remove.
  • Applications
    Electronic components manufacturing, machine industry. Food processing industry. Automobile related industry.
  • Specifications
    Shared with Left/Right
  • Surface Resistance Value
    1X1010Ω
  • Amount Of Content
    1 Bag (100 Sheets)

Product Description

Gloves with low levels of ionic contamination and in which the generation of impurities by the gloves themselves is kept to a minimum.

Part Number
B0120L
B0120M
B0120S
B0120XL
B0120XS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Cords Weights Amount Of Content

฿ 1,300.57

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) L 21.5 8.0 409-2031 850 g/Bag 1 Bag (100 Sheets)

฿ 1,285.41

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 19.6 7.6 409-2040 750 g/Bag 1 Bag (100 Sheets)

฿ 1,270.24

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) S 16.0 7.4 409-2058 650 g/Bag 1 Bag (100 Sheets)

฿ 1,255.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

5 Day(s) XL 22.5 8.5 409-2066 930 g/Bag 1 Bag (100 Sheets)

฿ 1,262.65

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

12 Day(s) XS 14.8 7.0 409-2074 600 g/Bag 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1