(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Disposable, Grip (100 pcs)

Nitrile Disposable, Grip (100 pcs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GT1582LL

  • Product Model
    Glove
  • Materials
    Nitrile rubber
  • Thickness(mm)
    0.15
  • Sizes
    LL
  • Length(cm)
    29
  • Palm Circumference(cm)
    23
  • Middle Finger Length(cm)
    8.4
  • Color
    White
  • Trusco Code
    413-3013
  • Weights(g/bag)
    1000
  • Characteristics
    Special processing is applied to the grip. Both the left and right sides can be used so waste is eliminated. Packaged in ultra-pure water clean packaging.
  • Specifications 1
    Cleanroom Packaged
  • Amount Of Content
    1 Bag (100 Sheets)
Part Number
GT1582LL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Code Weights
(g/bag)
Amount Of Content

฿ 1,158.77

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) LL 23 8.4 413-3013 1000 1 Bag (100 Sheets)

Basic Specifications

  • Product Model
    Glove
  • Materials
    Nitrile rubber
  • Thickness(mm)
    0.15
  • Length(cm)
    29
  • Color
    White
  • Characteristics
    Special processing is applied to the grip. Both the left and right sides can be used so waste is eliminated. Packaged in ultra-pure water clean packaging.
  • Specifications 1
    Cleanroom Packaged
  • Amount Of Content
    1 Bag (100 Sheets)

Product Description

Cleanroom gloves which have been specially manufactured for a grip finish.
[Features]
· Specially manufactured powder-free design.
· Features a specially treated strong-grip from the fingertips down to the palm.
· A long model (approx. 30 cm) that provides full cover up to the cuffs.
· Ambidextrous gloves where either glove can be worn on the left or right hand, eliminating waste.
· Boasts excellent abrasion resistance and electrostatic characteristics.
· Packaged in clean packs (JIS Class 5) which were cleaned using ultra-pure water by Okamoto (Thai) in their own factory.
[Applications]
· Ideal for the pretreatment processes of semi-conductor devices and in factories which manufacture pharmaceuticals.

Specifications of GT1582LL

  • Product Model
    Glove
  • Materials
    Nitrile rubber
  • Thickness(mm)
    0.15
  • Sizes
    LL
  • Length(cm)
    29
  • Palm Circumference(cm)
    23
  • Middle Finger Length(cm)
    8.4
  • Color
    White
  • Trusco Code
    413-3013
  • Weights(g/bag)
    1000
  • Characteristics
    Special processing is applied to the grip. Both the left and right sides can be used so waste is eliminated. Packaged in ultra-pure water clean packaging.
  • Specifications 1
    Cleanroom Packaged
  • Amount Of Content
    1 Bag (100 Sheets)
Part Number
GT1582LL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Code Weights
(g/bag)
Amount Of Content

฿ 1,158.77

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) LL 23 8.4 413-3013 1000 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1