(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Disposable, NEO (100 pcs)

Nitrile Disposable, NEO (100 pcs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,105.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GT1551L
GT1551LL
GT1551M
GT1551S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Code Weights
(g/bag)
Amount Of Content

฿ 2,070.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

16 Day(s) L 21 8.1 413-2963 900 1 Bag (100 Sheets)

฿ 2,070.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

12 Day(s) LL 23 8.4 413-2971 1000 1 Bag (100 Sheets)

฿ 1,153.59

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day M 19 7.7 413-2980 800 1 Bag (100 Sheets)

฿ 1,105.10

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) S 17 7.3 413-2998 750 1 Bag (100 Sheets)

Basic Specifications

  • Product Model
    Glove
  • Materials
    Nitrile rubber
  • Thickness(mm)
    0.15
  • Length(cm)
    29
  • Color
    White
  • Characteristics
    Special processing is applied to the grip. Both the left and right sides can be used so waste is eliminated. Packaged in pure water clean packaging.
  • Specifications 1
    Cleanroom Packaged
  • Amount Of Content
    1 Bag (100 Sheets)

Product Description

Gloves packaged in clean packs. Cleaned with ultra-pure water.
[Features]
· Specially manufactured for a grip finish.
· Each glove can be worn on either the left or right hand, eliminating waste.
[Applications]
· Ideal for the pretreatment processes of semi-conductor devices and in factories which manufacture pharmaceuticals.

Part Number
GT1551L
GT1551LL
GT1551M
GT1551S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Code Weights
(g/bag)
Amount Of Content

฿ 2,070.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

16 Day(s) L 21 8.1 413-2963 900 1 Bag (100 Sheets)

฿ 2,070.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

12 Day(s) LL 23 8.4 413-2971 1000 1 Bag (100 Sheets)

฿ 1,153.59

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day M 19 7.7 413-2980 800 1 Bag (100 Sheets)

฿ 1,105.10

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) S 17 7.3 413-2998 750 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1