(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mac Power 300 Clean Gloves

Mac Power 300 Clean Gloves

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,324.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MT720-CP
MT722-CP SALE
MT-721-CP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Types Length
(cm)
Trusco Cords Weights
(g)
Capacity

฿ 8,324.00

GLOVES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) - 28 416-6701 205 1 Pair

฿ 11,598.00

฿ 10,669.00

GLOVES FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Long Type 50 416-6728 320 1 Pair

฿ 8,828.00

GLOVES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) Semi-Long Type 35 416-6710 245 1 Pair

Basic Specifications

  • Product Model
    Glove
  • Materials
    Polyurethane, Polyester
  • Thickness(mm)
    5
  • Sizes
    Free
  • Palm Circumference(cm)
    28
  • Middle Finger Length(cm)
    8.5
  • Color
    Yellow
  • Characteristics
    A "Kevlar" aramid fiber backing with an aramid mixed felt lining, combined with a special thermal blocking sheet for a total four-layer structure. 3D knit makes it possible to bend the fingers naturally.
  • Specifications 1
    Cleanroom Packaged
  • Rear Surface Finish
    Polyester
  • Back of the Hand and Cuff Material
    (Front) Kevlar Fiber (Back) Cotton
  • Palm Material
    (Front) Kevlar Fiber (Middle) Insulation Sheet (Rear) Aramid Blended Felt
  • Capacity
    1 Pair

Product Description

These highly heat-resistant gloves have a 4-layer structure that uses aramid fiber "Kevlar", aramid mixed felt in the middle layer, and a special heat insulating sheet. The three-dimensional sewing captures the natural curve of the fingers.

Part Number
MT720-CP
MT722-CP SALE
MT-721-CP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Types Length
(cm)
Trusco Cords Weights
(g)
Capacity

฿ 8,324.00

GLOVES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) - 28 416-6701 205 1 Pair

฿ 11,598.00

฿ 10,669.00

GLOVES FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Long Type 50 416-6728 320 1 Pair

฿ 8,828.00

GLOVES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) Semi-Long Type 35 416-6710 245 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1