(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyurethane Fingertip Coated Work Gloves (10 Pcs)

Polyurethane Fingertip Coated Work Gloves (10 Pcs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,029.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSC-16-L
BSC-16-LL
BSC-16-M
BSC-16-S
BSC-16B-L
BSC-16B-LL
BSC-16B-M
BSC-16B-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Detail Types Length
(cm)
Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Code List Color Weights
(g/bag)
Capacity

฿ 2,029.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) L Regular Type 22.0 18 7.8 303-4542 Gray 220 1 Bag (10 Pairs)

฿ 2,029.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) LL Regular Type 23.5 19 8 303-4551 Yellow 240 1 Bag (10 Pairs)

฿ 2,029.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) M Regular Type 21 17 7.5 303-4569 Green 220 1 Bag (10 Pairs)

฿ 2,029.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) S Regular Type 20.0 16 7.2 303-4577 White 200 1 Bag (10 Pairs)

฿ 2,257.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) L Long Type 26.5 18 7.8 303-4500 Gray 280 1 Bag (10 Pairs)

฿ 2,257.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

14 Day(s) LL Long Type 27 19 8 303-4518 Yellow 300 1 Bag (10 Pairs)

฿ 2,257.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

10 Day(s) M Long Type 25.0 17 7.5 303-4526 Green 260 1 Bag (10 Pairs)

฿ 2,667.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) S Long Type 24 16 7.2 303-4534 White 240 1 Bag (10 Pairs)

Basic Specifications

  • Product Model
    Glove
  • Grated Scale (Class)
    10000
  • Materials
    Polyurethane, Polyester
  • Thickness(mm)
    0.2
  • Color
    White
  • Characteristics
    Excellent fit and workability.
  • Specifications
    Cleanroom Packaged
  • Glove Part Material
    100% Nylon
  • Non-slip Material
    Polyurethane (PUR)
  • Grade Standard (Class)
    10,000
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
  • Capacity
    1 Bag (10 Pairs)

Product Description

They have excellent fit and workability, and the fingertips are coated with polyurethane to improve grip.

Part Number
BSC-16-L
BSC-16-LL
BSC-16-M
BSC-16-S
BSC-16B-L
BSC-16B-LL
BSC-16B-M
BSC-16B-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Detail Types Length
(cm)
Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Code List Color Weights
(g/bag)
Capacity

฿ 2,029.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) L Regular Type 22.0 18 7.8 303-4542 Gray 220 1 Bag (10 Pairs)

฿ 2,029.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) LL Regular Type 23.5 19 8 303-4551 Yellow 240 1 Bag (10 Pairs)

฿ 2,029.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) M Regular Type 21 17 7.5 303-4569 Green 220 1 Bag (10 Pairs)

฿ 2,029.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) S Regular Type 20.0 16 7.2 303-4577 White 200 1 Bag (10 Pairs)

฿ 2,257.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) L Long Type 26.5 18 7.8 303-4500 Gray 280 1 Bag (10 Pairs)

฿ 2,257.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

14 Day(s) LL Long Type 27 19 8 303-4518 Yellow 300 1 Bag (10 Pairs)

฿ 2,257.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

10 Day(s) M Long Type 25.0 17 7.5 303-4526 Green 260 1 Bag (10 Pairs)

฿ 2,667.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) S Long Type 24 16 7.2 303-4534 White 240 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1