(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyurethane Palm Coated Work Gloves (10 Pcs)

Polyurethane Palm Coated Work Gloves (10 Pcs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,419.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSC-17-L
BSC-17-LL
BSC-17-M
BSC-17-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Length
(cm)
Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Code List Color Weights
(g/bag)
Capacity

฿ 2,419.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 24 19 7.8 303-4623 Gray 280 1 Bag (10 Pairs)

฿ 2,419.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) LL 26 20 8 303-4631 Yellow 320 1 Bag (10 Pairs)

฿ 2,419.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 23 18 7.5 303-4640 Green 260 1 Bag (10 Pairs)

฿ 2,419.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) S 21 17 7.2 303-4658 White 220 1 Bag (10 Pairs)

Basic Specifications

  • Product Model
    Glove
  • Grated Scale (Class)
    10000
  • Materials
    Polyurethane, Polyester
  • Thickness(mm)
    0.3
  • Color
    White
  • Characteristics
    Excellent fit and workability.
  • Specifications
    Cleanroom Packaged
  • Glove Part Material
    100% Nylon
  • Non-slip Material
    Polyurethane (PUR)
  • Grade Standard (Class)
    10,000
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
  • Capacity
    1 Bag (10 Pairs)

Product Description

They have excellent fit and workability, and the palm are coated with polyurethane to improve grip.

Part Number
BSC-17-L
BSC-17-LL
BSC-17-M
BSC-17-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Length
(cm)
Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Code List Color Weights
(g/bag)
Capacity

฿ 2,419.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 24 19 7.8 303-4623 Gray 280 1 Bag (10 Pairs)

฿ 2,419.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) LL 26 20 8 303-4631 Yellow 320 1 Bag (10 Pairs)

฿ 2,419.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 23 18 7.5 303-4640 Green 260 1 Bag (10 Pairs)

฿ 2,419.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) S 21 17 7.2 303-4658 White 220 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1