(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Blaston, Coverall, BSC-11021

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,783.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSC-11021-B-3L
BSC-11021-B-L
BSC-11021-B-LL
BSC-11021-B-M
BSC-11021-W-3L
BSC-11021-W-L
BSC-11021-W-LL
BSC-11021-W-M
BSC-12021-B-3L
BSC-12021-B-L
BSC-12021-B-LL
BSC-12021-B-M
BSC-12021-W-3L
BSC-12021-W-L
BSC-12021-W-LL
BSC-12021-W-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Detail Types Length
(cm)
Chest Size
(cm)
Trusco Cords Color Details Weights
(g)
Net Content

฿ 3,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Type 3L With Hood 162 92~103 416-5004 Blue 400 1 Pair

฿ 3,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) Blue Type L With Hood 154 84~ 94 416-5012 Blue 360 1 Pair

฿ 3,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) Blue Type LL With Hood 162 88~ 98 416-5021 Blue 380 1 Pair

฿ 3,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) Blue Type M With Hood 146 80~ 90 416-5039 Blue 340 1 Pair

฿ 3,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) White Type 3L With Hood 162 92~103 416-5047 White 400 1 Pair

฿ 3,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) White Type L With Hood 154 84~ 94 416-5055 White 360 1 Pair

฿ 3,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) White Type LL With Hood 162 88~ 98 416-5063 White 380 1 Pair

฿ 3,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) White Type M With Hood 146 80~ 90 416-5071 White 340 1 Pair

฿ 2,783.00

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) Blue Type 3L No Hood 162 92~103 416-5161 Blue 360 1 Pair

฿ 2,783.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Type L No Hood 154 84~ 94 416-5179 Blue 320 1 Pair

฿ 2,783.00

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) Blue Type LL No Hood 162 88~ 98 416-5187 Blue 340 1 Pair

฿ 2,783.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Type M No Hood 146 80~ 90 416-5195 Blue 300 1 Pair

฿ 2,783.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White Type 3L No Hood 162 92~103 416-5209 White 360 1 Pair

฿ 2,783.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White Type L No Hood 154 84~ 94 416-5217 White 320 1 Pair

฿ 2,783.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White Type LL No Hood 162 88~ 98 416-5225 White 340 1 Pair

฿ 2,783.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White Type M No Hood 146 80~ 90 416-5233 White 300 1 Pair

Basic Specifications

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Polyester
  • Characteristics
    Super-conductive processed fibers are used. 2/1 twill fabric is used.
  • Specifications
    Cleanroom packaged.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
  • Net Content
    1 Pair

Product Description

Made using ultra-conductive fibers. Made using 2/1 twill fabric.

Part Number
BSC-11021-B-3L
BSC-11021-B-L
BSC-11021-B-LL
BSC-11021-B-M
BSC-11021-W-3L
BSC-11021-W-L
BSC-11021-W-LL
BSC-11021-W-M
BSC-12021-B-3L
BSC-12021-B-L
BSC-12021-B-LL
BSC-12021-B-M
BSC-12021-W-3L
BSC-12021-W-L
BSC-12021-W-LL
BSC-12021-W-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Detail Types Length
(cm)
Chest Size
(cm)
Trusco Cords Color Details Weights
(g)
Net Content

฿ 3,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Type 3L With Hood 162 92~103 416-5004 Blue 400 1 Pair

฿ 3,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) Blue Type L With Hood 154 84~ 94 416-5012 Blue 360 1 Pair

฿ 3,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) Blue Type LL With Hood 162 88~ 98 416-5021 Blue 380 1 Pair

฿ 3,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) Blue Type M With Hood 146 80~ 90 416-5039 Blue 340 1 Pair

฿ 3,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) White Type 3L With Hood 162 92~103 416-5047 White 400 1 Pair

฿ 3,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) White Type L With Hood 154 84~ 94 416-5055 White 360 1 Pair

฿ 3,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) White Type LL With Hood 162 88~ 98 416-5063 White 380 1 Pair

฿ 3,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) White Type M With Hood 146 80~ 90 416-5071 White 340 1 Pair

฿ 2,783.00

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) Blue Type 3L No Hood 162 92~103 416-5161 Blue 360 1 Pair

฿ 2,783.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Type L No Hood 154 84~ 94 416-5179 Blue 320 1 Pair

฿ 2,783.00

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) Blue Type LL No Hood 162 88~ 98 416-5187 Blue 340 1 Pair

฿ 2,783.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Type M No Hood 146 80~ 90 416-5195 Blue 300 1 Pair

฿ 2,783.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White Type 3L No Hood 162 92~103 416-5209 White 360 1 Pair

฿ 2,783.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White Type L No Hood 154 84~ 94 416-5217 White 320 1 Pair

฿ 2,783.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White Type LL No Hood 162 88~ 98 416-5225 White 340 1 Pair

฿ 2,783.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White Type M No Hood 146 80~ 90 416-5233 White 300 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1