(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Garments for clean room

Garments for clean room

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,690.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSC-41001-B-3L
BSC-41001-B-L
BSC-41001-B-LL
BSC-41001-B-M
BSC-41001-B-S
BSC-41001-W-3L
BSC-41001-W-L
BSC-41001-W-LL
BSC-41001-W-M
BSC-41001-W-S
BSC-50001-B-3L
BSC-50001-B-L
BSC-50001-B-LL
BSC-50001-B-M
BSC-50001-B-S
BSC-50001-W-3L
BSC-50001-W-L
BSC-50001-W-LL
BSC-50001-W-M
BSC-50001-W-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Color Size Detail Types Waist
(cm)
Inseam
(cm)
Length
(cm)
Chest Size
(cm)
Trusco Cords Specifications Color Details Weights
(g)
Net Content

฿ 2,009.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Coat Blue Type 3L Jacket (with collar) - - 66 125 400-1125 Cleanroom Packaged. Unisex. Front Zipper. Blue 220 1 Pair

฿ 2,009.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Coat Blue Type L Jacket (with collar) - - 63 116 400-1133 Cleanroom Packaged. Unisex. Front Zipper. Blue 220 1 Pair

฿ 2,009.00

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) Coat Blue Type LL Jacket (with collar) - - 66 120 400-1141 Cleanroom Packaged. Unisex. Front Zipper. Blue 220 1 Pair

฿ 2,009.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Coat Blue Type M Jacket (with collar) - - 60 112 400-1150 Cleanroom Packaged. Unisex. Front Zipper. Blue 200 1 Pair

฿ 2,009.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Coat Blue Type S Jacket (with collar) - - 57 108 400-1168 Cleanroom Packaged. Unisex. Front Zipper. Blue 180 1 Pair

฿ 1,700.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Coat White Type 3L Jacket (with collar) - - 66 125 303-4763 Cleanroom Packaged. Unisex. Front Zipper. White 220 1 Pair

฿ 1,700.00

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) Coat White Type L Jacket (with collar) - - 63 116 325-4828 Cleanroom Packaged. Unisex. Front Zipper. White 200 1 Pair

฿ 1,700.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Coat White Type LL Jacket (with collar) - - 66 120 325-4836 Cleanroom Packaged. Unisex. Front Zipper. White 220 1 Pair

฿ 1,700.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Coat White Type M Jacket (with collar) - - 60 112 325-4844 Cleanroom Packaged. Unisex. Front Zipper. White 200 1 Pair

฿ 1,700.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Coat White Type S Jacket (with collar) - - 57 108 325-4852 Cleanroom Packaged. Unisex. Front Zipper. White 180 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) Pants Blue Type 3L Pants 82 82 - - 400-1176 Cleanroom Packaged. Unisex. Blue 200 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Pants Blue Type L Pants 74 78 - - 400-1184 Cleanroom Packaged. Unisex. Blue 180 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Pants Blue Type LL Pants 78 82 - - 400-1192 Cleanroom Packaged. Unisex. Blue 200 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) Pants Blue Type M Pants 70 74 - - 400-1206 Cleanroom Packaged. Unisex. Blue 180 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Pants Blue Type S Pants 66 70 - - 400-1214 Cleanroom Packaged. Unisex. Blue 160 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Pants White Type 3L Pants 82 82 - - 303-4844 Cleanroom Packaged. Unisex. White 200 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Pants White Type L Pants 74 78 - - 325-4909 Cleanroom Packaged. Unisex. White 180 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) Pants White Type LL Pants 78 82 - - 325-4917 Cleanroom Packaged. Unisex. White 200 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) Pants White Type M Pants 70 74 - - 325-4925 Cleanroom Packaged. Unisex. White 180 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Pants White Type S Pants 66 70 - - 325-4933 Cleanroom Packaged. Unisex. White 160 1 Pair

Basic Specifications

  • Product Type
    Clean Room Wear
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Material
    Polyester
  • Characteristics
    Super-conductive yarn is used.
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
  • Net Content
    1 Pair
Part Number
BSC-41001-B-3L
BSC-41001-B-L
BSC-41001-B-LL
BSC-41001-B-M
BSC-41001-B-S
BSC-41001-W-3L
BSC-41001-W-L
BSC-41001-W-LL
BSC-41001-W-M
BSC-41001-W-S
BSC-50001-B-3L
BSC-50001-B-L
BSC-50001-B-LL
BSC-50001-B-M
BSC-50001-B-S
BSC-50001-W-3L
BSC-50001-W-L
BSC-50001-W-LL
BSC-50001-W-M
BSC-50001-W-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Color Size Detail Types Waist
(cm)
Inseam
(cm)
Length
(cm)
Chest Size
(cm)
Trusco Cords Specifications Color Details Weights
(g)
Net Content

฿ 2,009.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Coat Blue Type 3L Jacket (with collar) - - 66 125 400-1125 Cleanroom Packaged. Unisex. Front Zipper. Blue 220 1 Pair

฿ 2,009.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Coat Blue Type L Jacket (with collar) - - 63 116 400-1133 Cleanroom Packaged. Unisex. Front Zipper. Blue 220 1 Pair

฿ 2,009.00

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) Coat Blue Type LL Jacket (with collar) - - 66 120 400-1141 Cleanroom Packaged. Unisex. Front Zipper. Blue 220 1 Pair

฿ 2,009.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Coat Blue Type M Jacket (with collar) - - 60 112 400-1150 Cleanroom Packaged. Unisex. Front Zipper. Blue 200 1 Pair

฿ 2,009.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Coat Blue Type S Jacket (with collar) - - 57 108 400-1168 Cleanroom Packaged. Unisex. Front Zipper. Blue 180 1 Pair

฿ 1,700.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Coat White Type 3L Jacket (with collar) - - 66 125 303-4763 Cleanroom Packaged. Unisex. Front Zipper. White 220 1 Pair

฿ 1,700.00

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) Coat White Type L Jacket (with collar) - - 63 116 325-4828 Cleanroom Packaged. Unisex. Front Zipper. White 200 1 Pair

฿ 1,700.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Coat White Type LL Jacket (with collar) - - 66 120 325-4836 Cleanroom Packaged. Unisex. Front Zipper. White 220 1 Pair

฿ 1,700.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Coat White Type M Jacket (with collar) - - 60 112 325-4844 Cleanroom Packaged. Unisex. Front Zipper. White 200 1 Pair

฿ 1,700.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Coat White Type S Jacket (with collar) - - 57 108 325-4852 Cleanroom Packaged. Unisex. Front Zipper. White 180 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) Pants Blue Type 3L Pants 82 82 - - 400-1176 Cleanroom Packaged. Unisex. Blue 200 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Pants Blue Type L Pants 74 78 - - 400-1184 Cleanroom Packaged. Unisex. Blue 180 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Pants Blue Type LL Pants 78 82 - - 400-1192 Cleanroom Packaged. Unisex. Blue 200 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) Pants Blue Type M Pants 70 74 - - 400-1206 Cleanroom Packaged. Unisex. Blue 180 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Pants Blue Type S Pants 66 70 - - 400-1214 Cleanroom Packaged. Unisex. Blue 160 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Pants White Type 3L Pants 82 82 - - 303-4844 Cleanroom Packaged. Unisex. White 200 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Pants White Type L Pants 74 78 - - 325-4909 Cleanroom Packaged. Unisex. White 180 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) Pants White Type LL Pants 78 82 - - 325-4917 Cleanroom Packaged. Unisex. White 200 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) Pants White Type M Pants 70 74 - - 325-4925 Cleanroom Packaged. Unisex. White 180 1 Pair

฿ 1,690.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) Pants White Type S Pants 66 70 - - 325-4933 Cleanroom Packaged. Unisex. White 160 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Superconductive yarn is used.

Specification

●SPQ(piece):1
●Clean Packed Specification
●Equivalent to ISO Class 7(Fed/STD class 10000)
●Unisex

Materials

●Polyester