(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Blaston, Hooded Coverall

Blaston, Hooded Coverall

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,583.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSC-11001-W-3L
BSC-11001-W-L
BSC-11001-W-LL
BSC-11001-W-M
BSC-11001-W-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Length
(cm)
Chest Size
(cm)
Trusco Cords Weights
(g)
Net Content

฿ 2,583.00

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 3L 162 128 325-4682 400 1 Pair

฿ 2,583.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) L 154 120 325-4691 360 1 Pair

฿ 2,583.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) LL 162 124 325-4704 380 1 Pair

฿ 2,583.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) M 146 116 325-4712 340 1 Pair

฿ 2,583.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) S 142 112 325-4721 320 1 Pair

Basic Specifications

  • Product Type
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Detail Types
    With Hood
  • Material
    Polyester
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Front Zipper. Unisex. Includes Hood.
  • Color Details
    White
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
  • Net Content
    1 Pair

Product Description

Uses ultra-conductive processed yarn.
[Applications]
Used for work in cleanrooms.
Size: L3L (unisex)

Part Number
BSC-11001-W-3L
BSC-11001-W-L
BSC-11001-W-LL
BSC-11001-W-M
BSC-11001-W-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Length
(cm)
Chest Size
(cm)
Trusco Cords Weights
(g)
Net Content

฿ 2,583.00

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 3L 162 128 325-4682 400 1 Pair

฿ 2,583.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) L 154 120 325-4691 360 1 Pair

฿ 2,583.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) LL 162 124 325-4704 380 1 Pair

฿ 2,583.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) M 146 116 325-4712 340 1 Pair

฿ 2,583.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) S 142 112 325-4721 320 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1