(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Macmate KV Clean Arm Cover Clean Pack

Macmate KV Clean Arm Cover Clean Pack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MT795-CP

  • Product Type
    Arm Cover · Leg Cover
  • Color
    Yellow
  • Length(cm)
    35.0
  • Sizes
    Configurable
  • Trusco Cords
    416-6779
  • Characteristics
    Made using para-aramid "Kevlar®" fibers that have excellent flame retardant properties, heat resistance and cut resistance, and can be used in a wide range of environments ranging from low to high temperatures.
  • Materials
    Kevlar® Fiber
  • Specifications
    Cleanroom Packaged
  • Weights(g/Pair)
    110
  • Amount Of Content
    1 Set
Part Number
MT795-CP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,470.59

MASK/PROTECTOR FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 1 Set

Basic Specifications

  • Product Type
    Arm Cover · Leg Cover
  • Color
    Yellow
  • Length(cm)
    35.0
  • Sizes
    Configurable
  • Trusco Cords
    416-6779
  • Characteristics
    Made using para-aramid "Kevlar®" fibers that have excellent flame retardant properties, heat resistance and cut resistance, and can be used in a wide range of environments ranging from low to high temperatures.
  • Materials
    Kevlar® Fiber
  • Specifications
    Cleanroom Packaged
  • Weights(g/Pair)
    110
  • Amount Of Content
    1 Set

Product Description

Made using individual flame retardant, heat-resistant and cut resistant "Kevlar" aramid fibers, a material which boasts a wide range of capabilities. Can be used in a wide range of environments; from low temperature environments to high temperature environments.

Specifications of MT795-CP

  • Product Type
    Arm Cover · Leg Cover
  • Color
    Yellow
  • Length(cm)
    35.0
  • Sizes
    Configurable
  • Trusco Cords
    416-6779
  • Characteristics
    Made using para-aramid "Kevlar®" fibers that have excellent flame retardant properties, heat resistance and cut resistance, and can be used in a wide range of environments ranging from low to high temperatures.
  • Materials
    Kevlar® Fiber
  • Specifications
    Cleanroom Packaged
  • Weights(g/Pair)
    110
  • Amount Of Content
    1 Set
Part Number
MT795-CP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,470.59

MASK/PROTECTOR FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1