- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Macmate KV Clean Arm Cover
Specifications of MT795
-
- Product Type
- Arm Cover · Leg Cover
-
- Color
- Yellow
-
- Length(cm)
- 35.0
-
- Sizes
- Configurable
-
- Trusco Cords
- 416-9794
-
- Characteristics
- Made using para-aramid "Kevlar®" fibers that have excellent flame retardant properties, heat resistance and cut resistance, and can be used in a wide range of environments ranging from low to high temperatures.
-
- Materials
- Kevlar® Fiber
-
- Weights(g/Pair)
- 110
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 5,018.30
|
MASK/PROTECTOR FOR CLEAN ROOM
|
1 Piece(s)
|
|
14 Day(s)
|
1 Set |
Basic Specifications
-
- Product Type
- Arm Cover · Leg Cover
-
- Color
- Yellow
-
- Length(cm)
- 35.0
-
- Sizes
- Configurable
-
- Trusco Cords
- 416-9794
-
- Characteristics
- Made using para-aramid "Kevlar®" fibers that have excellent flame retardant properties, heat resistance and cut resistance, and can be used in a wide range of environments ranging from low to high temperatures.
-
- Materials
- Kevlar® Fiber
-
- Weights(g/Pair)
- 110
-
- Amount Of Content
- 1 Set
Product Description
Made using individual flame retardant, heat-resistant and cut resistant "Kevlar" aramid fibers, a material which boasts a wide range of capabilities. Can be used in a wide range of environments; from low temperature environments to high temperature environments.
Specifications of MT795
-
- Product Type
- Arm Cover · Leg Cover
-
- Color
- Yellow
-
- Length(cm)
- 35.0
-
- Sizes
- Configurable
-
- Trusco Cords
- 416-9794
-
- Characteristics
- Made using para-aramid "Kevlar®" fibers that have excellent flame retardant properties, heat resistance and cut resistance, and can be used in a wide range of environments ranging from low to high temperatures.
-
- Materials
- Kevlar® Fiber
-
- Weights(g/Pair)
- 110
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 5,018.30
|
MASK/PROTECTOR FOR CLEAN ROOM
|
1 Piece(s)
|
|
14 Day(s)
|
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?