(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ado clean Shoes (short type)

Ado clean Shoes (short type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,729.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G7720-1-24.0
G7720-1-24.5
G7720-1-25.0
G7720-1-25.5
G7720-1-26.0
G7720-1-26.5
G7720-1-27.0
G7720-1-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Cords Weights
(g)
Capacity

฿ 5,729.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 24 361-4433 560 1 Pair

฿ 5,729.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 24.5 361-4441 600 1 Pair

฿ 5,729.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 25 361-4450 620 1 Pair

฿ 5,729.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 25.5 361-4468 660 1 Pair

฿ 5,729.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 26 361-4476 680 1 Pair

฿ 5,729.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 26.5 361-4484 700 1 Pair

฿ 5,729.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 27 361-4492 720 1 Pair

฿ 5,729.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 28 361-4506 760 1 Pair

Basic Specifications

  • Product Type
    Shoes・Boots
  • Color
    White
  • Foot width
    EEE
  • Material: Shoe Sole
    Polyurethane
  • Material: Instep
    Artificial leather, polyester electrostatic cloth
  • Electric Resistant(Ω)
    105~108
  • Notes
    It has not been packaged in a cleanroom.
  • Capacity
    1 Pair

Product Description

Fits neatly with the shape of the underside of the foot, helping alleviate fatigue and the load on the legs, even if worn for long stretches.

Part Number
G7720-1-24.0
G7720-1-24.5
G7720-1-25.0
G7720-1-25.5
G7720-1-26.0
G7720-1-26.5
G7720-1-27.0
G7720-1-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Cords Weights
(g)
Capacity

฿ 5,729.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 24 361-4433 560 1 Pair

฿ 5,729.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 24.5 361-4441 600 1 Pair

฿ 5,729.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 25 361-4450 620 1 Pair

฿ 5,729.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 25.5 361-4468 660 1 Pair

฿ 5,729.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 26 361-4476 680 1 Pair

฿ 5,729.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 26.5 361-4484 700 1 Pair

฿ 5,729.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 27 361-4492 720 1 Pair

฿ 5,729.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 28 361-4506 760 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1