(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Industrial Cotton Swabs (Tapered Tip Type 2.9/3.7 mm/Paper Shaft)

Industrial Cotton Swabs (Tapered Tip Type 2.9/3.7 mm/Paper Shaft)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 485.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P752D
P753D
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Head Diameter
(mm)
Trusco Cords Weights Amount Of Content

฿ 532.15

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

200 Pieces Per Package

Same day 2.9 293-9533 34 g/Bag 1 Bag (200 pcs.)

฿ 485.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

200 Pieces Per Package

1 Day(s) 3.7 293-9541 50 g/Bag 1 Bag (200 pcs.)

Basic Specifications

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Paper
  • Shaft Length(mm)
    75
  • Tip Shape Details
    Taper type
  • Material Details (Cotton Balls)
    Cotton + Rayon blend
  • Specifications
    Double Cotton Swab, Thin Paper Shaft
  • Characteristics
    The cotton ball has a structure where special long fibers are wound to suppress lint.
  • Amount Of Content
    1 Bag (200 pcs.)

Product Description

[Features]
The cotton ball is wrapped with high-quality long fibers, and has a structure that prevents lint from coming out.
It has excellent strength and does not easily sag.
It comes in an anti-static bag and is dirty resistant.
It has cotton balls on both ends, and suitable for working in narrow areas.
[Applications]
Suitable for cleaning industrial equipment such as lenses, electronic boards, precision instruments, and keyboards.

Part Number
P752D
P753D
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Head Diameter
(mm)
Trusco Cords Weights Amount Of Content

฿ 532.15

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

200 Pieces Per Package

Same day 2.9 293-9533 34 g/Bag 1 Bag (200 pcs.)

฿ 485.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

200 Pieces Per Package

1 Day(s) 3.7 293-9541 50 g/Bag 1 Bag (200 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Shaft Length(mm):75
●Q'ty Per Bag(piece):200
●SPQ(bag):25
●Cotton Ball, Paper Thin Shaft

Materials

●Cotton Ball: Cotton + Rayon Blend
●Paper Shaft: 100% Virgin Pulp