(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
P1501E |
P1503E |
P751S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Head Diameter (mm) |
Shaft Length (mm) |
Trusco Cords | Weights | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 567.49 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
200 Pieces Per Package |
Same day | 2 | 150 | 293-9444 | 61 g/Bag | 1 Bag (200 pcs.) | ||
฿ 555.09 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
200 Pieces Per Package |
1 Day(s) | 3.2 | 150 | 293-9452 | 65 g/Bag | 1 Bag (200 pcs.) | ||
฿ 518.27 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
200 Pieces Per Package |
Same day | 2 | 75 | 293-9525 | 32 g/Bag | 1 Bag (200 pcs.) |
[Features]
The cotton ball is wrapped with high-quality long fibers, and has a structure that prevents lint from coming out.
It has excellent strength and does not easily sag.
It comes in an anti-static bag and is dirty resistant.
[Applications]
Suitable for cleaning industrial equipment such as lenses, electronic boards, precision instruments, and keyboards.
Part Number |
---|
P1501E |
P1503E |
P751S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Head Diameter (mm) |
Shaft Length (mm) |
Trusco Cords | Weights | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 567.49 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
200 Pieces Per Package |
Same day | 2 | 150 | 293-9444 | 61 g/Bag | 1 Bag (200 pcs.) | ||
฿ 555.09 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
200 Pieces Per Package |
1 Day(s) | 3.2 | 150 | 293-9452 | 65 g/Bag | 1 Bag (200 pcs.) | ||
฿ 518.27 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
200 Pieces Per Package |
Same day | 2 | 75 | 293-9525 | 32 g/Bag | 1 Bag (200 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?