(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Industrial Cotton Swabs (Pointed Cylinder Type 1.25 mm/Polycarbonate Shaft)

Industrial Cotton Swabs (Pointed Cylinder Type 1.25 mm/Polycarbonate Shaft)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PCS1501E

  • Tip Shape
    Cotton Swab
  • Shaft material
    Polycarbonate
  • Head Diameter(mm)
    1.25
  • Shaft Length(mm)
    150
  • Tip Shape Details
    Cylindrical type
  • Trusco Cords
    293-9550
  • Specifications
    In Dedicated Anti-Static Electricity Bag
  • Characteristics
    A super-fine maintenance lint free stick with nylon fiber flocked onto the tip component and a special coating applied.
  • Weights
    16 g/Bag
  • Amount Of Content
    1 Bag (50 pcs.)
Part Number
PCS1501E
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,470.18

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

10 Day(s) 1 Bag (50 pcs.)

Basic Specifications

  • Tip Shape
    Cotton Swab
  • Shaft material
    Polycarbonate
  • Head Diameter(mm)
    1.25
  • Shaft Length(mm)
    150
  • Tip Shape Details
    Cylindrical type
  • Trusco Cords
    293-9550
  • Specifications
    In Dedicated Anti-Static Electricity Bag
  • Characteristics
    A super-fine maintenance lint free stick with nylon fiber flocked onto the tip component and a special coating applied.
  • Weights
    16 g/Bag
  • Amount Of Content
    1 Bag (50 pcs.)

Product Description

Ultra-fine lint-free sticks for industrial maintenance with nylon fibers implanted into the tip part and treated with a special coating.

Specifications of PCS1501E

  • Tip Shape
    Cotton Swab
  • Shaft material
    Polycarbonate
  • Head Diameter(mm)
    1.25
  • Shaft Length(mm)
    150
  • Tip Shape Details
    Cylindrical type
  • Trusco Cords
    293-9550
  • Specifications
    In Dedicated Anti-Static Electricity Bag
  • Characteristics
    A super-fine maintenance lint free stick with nylon fiber flocked onto the tip component and a special coating applied.
  • Weights
    16 g/Bag
  • Amount Of Content
    1 Bag (50 pcs.)
Part Number
PCS1501E
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,470.18

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

10 Day(s) 1 Bag (50 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1