- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Industrial Cotton Swabs (Pointed Cone Type 4.5 mm/Wood Shaft)
Specifications of S-S-A
-
- Tip Shape
- Cotton Swab
-
- Head material
- Cotton
-
- Shaft material
- Wood
-
- Head Diameter(mm)
- 4.5
-
- Shaft Length(mm)
- 80
-
- Tip Shape Details
- Cone Type
-
- Trusco Cords
- 293-9568
-
- Specifications
- Double Cotton Swab, Cone Type, Wood Shaft
-
- Characteristics
- It is a sharp tapered swab that can be used on parts that were difficult to clean with a fine swab.
-
- Weights
- 30 g/Bag
-
- Amount Of Content
- 1 Bag (100 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 325.93
|
SWAB/CLEANER FOR CLEAN ROOM
|
1 Pack(s)
|
100 Pieces Per Package
|
|
10 Day(s)
|
1 Bag (100 pcs.) |
Basic Specifications
-
- Tip Shape
- Cotton Swab
-
- Head material
- Cotton
-
- Shaft material
- Wood
-
- Head Diameter(mm)
- 4.5
-
- Shaft Length(mm)
- 80
-
- Tip Shape Details
- Cone Type
-
- Trusco Cords
- 293-9568
-
- Specifications
- Double Cotton Swab, Cone Type, Wood Shaft
-
- Characteristics
- It is a sharp tapered swab that can be used on parts that were difficult to clean with a fine swab.
-
- Weights
- 30 g/Bag
-
- Amount Of Content
- 1 Bag (100 pcs.)
Product Description
The sharpened cotton buds can be used for fine parts which were difficult to clean with the thin stick swabs.
Specifications of S-S-A
-
- Tip Shape
- Cotton Swab
-
- Head material
- Cotton
-
- Shaft material
- Wood
-
- Head Diameter(mm)
- 4.5
-
- Shaft Length(mm)
- 80
-
- Tip Shape Details
- Cone Type
-
- Trusco Cords
- 293-9568
-
- Specifications
- Double Cotton Swab, Cone Type, Wood Shaft
-
- Characteristics
- It is a sharp tapered swab that can be used on parts that were difficult to clean with a fine swab.
-
- Weights
- 30 g/Bag
-
- Amount Of Content
- 1 Bag (100 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 325.93
|
SWAB/CLEANER FOR CLEAN ROOM
|
1 Pack(s)
|
100 Pieces Per Package
|
|
10 Day(s)
|
1 Bag (100 pcs.) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?