(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Industrial Cotton Swabs (Fine Point Cone Type 4.0 mm/Wood Shaft)

Industrial Cotton Swabs (Fine Point Cone Type 4.0 mm/Wood Shaft)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of A754S-S-12

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Wood
  • Head Diameter(mm)
    4
  • Shaft Length(mm)
    75
  • Tip Shape Details
    Cone Type
  • Trusco Cords
    321-5709
  • Material Details (Cotton Balls)
    Cotton + Rayon blend
  • Specifications
    Double Cotton Swab, Thin Cone Type, Paper Shaft
  • Characteristics
    A sharp, fine-tipped type.
  • Weights
    30 g/Bag
  • Amount Of Content
    1 Bag (12 pcs.)
Part Number
A754S-S-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 53.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

12 Pieces Per Package

10 Day(s) 1 Bag (12 pcs.)

Basic Specifications

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Wood
  • Head Diameter(mm)
    4
  • Shaft Length(mm)
    75
  • Tip Shape Details
    Cone Type
  • Trusco Cords
    321-5709
  • Material Details (Cotton Balls)
    Cotton + Rayon blend
  • Specifications
    Double Cotton Swab, Thin Cone Type, Paper Shaft
  • Characteristics
    A sharp, fine-tipped type.
  • Weights
    30 g/Bag
  • Amount Of Content
    1 Bag (12 pcs.)

Product Description

This model includes a sharpened tip.

Specifications of A754S-S-12

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Wood
  • Head Diameter(mm)
    4
  • Shaft Length(mm)
    75
  • Tip Shape Details
    Cone Type
  • Trusco Cords
    321-5709
  • Material Details (Cotton Balls)
    Cotton + Rayon blend
  • Specifications
    Double Cotton Swab, Thin Cone Type, Paper Shaft
  • Characteristics
    A sharp, fine-tipped type.
  • Weights
    30 g/Bag
  • Amount Of Content
    1 Bag (12 pcs.)
Part Number
A754S-S-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 53.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

12 Pieces Per Package

10 Day(s) 1 Bag (12 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1