(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CA-010 |
CA-010MB |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Cords | Weights (g/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 18,170.91 ฿ 15,163.62 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
10,000 Pieces Per Package |
40 Day(s) | 457-8759 | 8700 | 1 case (50 pcs x 200 bags) | ||
฿ 3,939.20 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
2,100 Pieces Per Package |
1 Day(s) | 365-1967 | 1700 | 1 case (50 pcs x 42 bags) |
Despite its excellent absorption, the cotton will not swell up. Minimal amounts of residual dissolved material. Anti-static and silicone-free packaging.
Part Number |
---|
CA-010 |
CA-010MB |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Cords | Weights (g/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 18,170.91 ฿ 15,163.62 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
10,000 Pieces Per Package |
40 Day(s) | 457-8759 | 8700 | 1 case (50 pcs x 200 bags) | ||
฿ 3,939.20 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
2,100 Pieces Per Package |
1 Day(s) | 365-1967 | 1700 | 1 case (50 pcs x 42 bags) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?