(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CA-005 |
CA-005MB |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Cords | Weights (g/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 103,265.20 ฿ 84,904.65 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
50,000 Pieces Per Package |
40 Day(s) | - | 18100 | 1 case (100 pcs x 5000 bags) | ||
฿ 12,792.30 ฿ 11,391.54 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
6,000 Pieces Per Package |
1 Day(s) | 365-1924 | 2200 | 1 case (100 pcs x 60 bags) |
Despite its excellent absorption, the cotton will not swell up. Minimal amounts of residual dissolved material. Anti-static and silicone-free packaging.
Part Number |
---|
CA-005 |
CA-005MB |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Cords | Weights (g/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 103,265.20 ฿ 84,904.65 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
50,000 Pieces Per Package |
40 Day(s) | - | 18100 | 1 case (100 pcs x 5000 bags) | ||
฿ 12,792.30 ฿ 11,391.54 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
6,000 Pieces Per Package |
1 Day(s) | 365-1924 | 2200 | 1 case (100 pcs x 60 bags) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?