(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PETA Rolling Pins 1 Box (600 pcs.)

PETA Rolling Pins 1 Box (600 pcs.)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PS-2520

  • Tip Shape
    Cotton Swab
  • Shaft material
    Paper
  • Head Diameter(mm)
    2.5
  • Overall Length(mm)
    73
  • Type
    In Box
  • Trusco Code
    329-5524
  • Weights
    1000 g/Box
  • Characteristics
    This is disposable type contamination removable tool. No need to wash. Peta cotton swab value pack 600-piece type.
  • Adhesive Section
    Adhesive Elastomer
  • Amount Of Content
    1 Box (600 pcs)
Part Number
PS-2520
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 13,833.85

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

600 Pieces Per Package

40 Day(s) 1 Box (600 pcs)

Basic Specifications

  • Tip Shape
    Cotton Swab
  • Shaft material
    Paper
  • Head Diameter(mm)
    2.5
  • Overall Length(mm)
    73
  • Type
    In Box
  • Trusco Code
    329-5524
  • Weights
    1000 g/Box
  • Characteristics
    This is disposable type contamination removable tool. No need to wash. Peta cotton swab value pack 600-piece type.
  • Adhesive Section
    Adhesive Elastomer
  • Amount Of Content
    1 Box (600 pcs)

Product Description

It is a disposable type foreign matter removal tool. No need for cleaning. This is a value pack of 600 peta-noodle sticks.

Specifications of PS-2520

  • Tip Shape
    Cotton Swab
  • Shaft material
    Paper
  • Head Diameter(mm)
    2.5
  • Overall Length(mm)
    73
  • Type
    In Box
  • Trusco Code
    329-5524
  • Weights
    1000 g/Box
  • Characteristics
    This is disposable type contamination removable tool. No need to wash. Peta cotton swab value pack 600-piece type.
  • Adhesive Section
    Adhesive Elastomer
  • Amount Of Content
    1 Box (600 pcs)
Part Number
PS-2520
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 13,833.85

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

600 Pieces Per Package

40 Day(s) 1 Box (600 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1