(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PETA Rolling Pins 1 bag (20 pcs.)【20 Pieces Per Package】

PETA Rolling Pins 1 bag (20 pcs.)【20 Pieces Per Package】

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of PS-2520MT

  • Tip Shape
    Cotton Swab
  • Shaft material
    Paper
  • Head Diameter(mm)
    2.5
  • Overall Length(mm)
    73
  • Type
    With Bag
  • Trusco Code
    329-5516
  • Weights
    20 g/Bag
  • Characteristics
    This is a disposable type contamination removable tool. No need to wash.
  • Adhesive Section
    Adhesive Elastomer
  • Amount Of Content
    1 Bag (20 pcs.)
Part Number
PS-2520MT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 376.86

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

20 Pieces Per Package

Same day 1 Bag (20 pcs.)

Basic Specifications

  • Tip Shape
    Cotton Swab
  • Shaft material
    Paper
  • Head Diameter(mm)
    2.5
  • Overall Length(mm)
    73
  • Type
    With Bag
  • Trusco Code
    329-5516
  • Weights
    20 g/Bag
  • Characteristics
    This is a disposable type contamination removable tool. No need to wash.
  • Adhesive Section
    Adhesive Elastomer
  • Amount Of Content
    1 Bag (20 pcs.)

Product Description

[Features]
●A disposable type foreign matter removal tool.
●Rubber is highly flexible, making it suitable for cleaning small irregularities.
●There is no washing time for washing.
[Specification]
●Tip Diameter(mm):2.5
●Shaft Length(mm):73
●Q'ty Per Bag(piece):20
●SPQ(bag):1
[Materials]
●Adhesive Part: Adhesive Elastomer
●Shaft: Paper Axis

Specifications of PS-2520MT

  • Tip Shape
    Cotton Swab
  • Shaft material
    Paper
  • Head Diameter(mm)
    2.5
  • Overall Length(mm)
    73
  • Type
    With Bag
  • Trusco Code
    329-5516
  • Weights
    20 g/Bag
  • Characteristics
    This is a disposable type contamination removable tool. No need to wash.
  • Adhesive Section
    Adhesive Elastomer
  • Amount Of Content
    1 Bag (20 pcs.)
Part Number
PS-2520MT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 376.86

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

20 Pieces Per Package

Same day 1 Bag (20 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A disposable type foreign matter removal tool.
●Rubber is highly flexible, making it suitable for cleaning small irregularities.
●There is no washing time for washing.

Specification

●Tip Diameter(mm):2.5
●Shaft Length(mm):73
●Q'ty Per Bag(piece):20
●SPQ(bag):1

Materials

●Adhesive Part: Adhesive Elastomer 
●Shaft: Paper Axis