(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SM01 |
SM-00 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type | Trusco Code | Compatible Cotton Swabs | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 249.85 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
Same day | Fine Type Special Shaft | 353-6416 | SMST・SMHT | 1 Bag (10 pcs.) | ||
฿ 232.58 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Thick type dedicated shaft | 332-1070 | SMS-P4・SMH-P4 | 1 Bag (10 pcs.) |
[Features]
· Unlike with cotton swabs, the stick and sponge sections can be separated. The sponge part can be replaced if it becomes dirty. The swab can then be reused, thereby helping reduce waste.
· Unlike with cotton swabs, the stick and sponge sections can be separated. The sponge part can be replaced if it becomes dirty. The swab can then be reused, thereby helping reduce waste.
· Made using conductive polypropylene materials, helping prevent the generation of static electricity caused by friction.
[Applications]
· A dedicated stick for mounting thin sponge swabs.
Part Number |
---|
SM01 |
SM-00 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type | Trusco Code | Compatible Cotton Swabs | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 249.85 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
Same day | Fine Type Special Shaft | 353-6416 | SMST・SMHT | 1 Bag (10 pcs.) | ||
฿ 232.58 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Thick type dedicated shaft | 332-1070 | SMS-P4・SMH-P4 | 1 Bag (10 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?