(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sponge Cotton Swab Thick Hard/Soft Type / Thin Hard/Soft Type

Sponge Cotton Swab Thick Hard/Soft Type / Thin Hard/Soft Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,922.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SMH-P4
SMHT
SMS-P4
SMST
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Head Diameter
(mm)
Overall Length
(mm)
Type Trusco Code Weights Compatible Exclusive Shaft Amount Of Content

฿ 7,922.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

500 Pieces Per Package

12 Day(s) 4.5 17 Thick hard type 421-7870 30g SM-00 1 Bag (500 pcs)

฿ 7,922.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

500 Pieces Per Package

10 Day(s) 2 8.7 Fine Hard Type 353-6432 4g SM01 1 Bag (500 pcs)

฿ 7,922.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

500 Pieces Per Package

12 Day(s) 4.5 17 Thick soft type 421-7888 30g SM-00 1 Bag (500 pcs)

฿ 7,922.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

500 Pieces Per Package

10 Day(s) 2 8.7 Fine Soft Type 353-6441 4g SM01 1 Bag (500 pcs)

Basic Specifications

  • Tip Shape
    Cotton Swab
  • Characteristics
    As the tip is pointed, it is suited for small parts. As it is not made from fiber, there are no fibers that come off. With the performance of the ultra-fine continuous pore body, it has excellent water-absorbent and air absorbency, and can capture unseen dust. etc. inside the sponge for removal.
  • Materials
    Polyethylene (PE)
  • Amount Of Content
    1 Bag (500 pcs)

Product Description

The tips are pointed, making them suitable for fine work. As it is not made of fiber there is absolutely no risk of any fibers becoming detached. The body consists of continuous ultra-fine pores, providing ample water absorption and air-suction properties. Dust and other contaminants that cannot be seen with the naked eye are picked up and removed by the sponge.

Part Number
SMH-P4
SMHT
SMS-P4
SMST
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Head Diameter
(mm)
Overall Length
(mm)
Type Trusco Code Weights Compatible Exclusive Shaft Amount Of Content

฿ 7,922.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

500 Pieces Per Package

12 Day(s) 4.5 17 Thick hard type 421-7870 30g SM-00 1 Bag (500 pcs)

฿ 7,922.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

500 Pieces Per Package

10 Day(s) 2 8.7 Fine Hard Type 353-6432 4g SM01 1 Bag (500 pcs)

฿ 7,922.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

500 Pieces Per Package

12 Day(s) 4.5 17 Thick soft type 421-7888 30g SM-00 1 Bag (500 pcs)

฿ 7,922.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

500 Pieces Per Package

10 Day(s) 2 8.7 Fine Soft Type 353-6441 4g SM01 1 Bag (500 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1