(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cleanroom Chair with Casters Height (mm) 380 – 680

Cleanroom Chair with Casters Height (mm) 380 – 680

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 24,238.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5-310-0020
5-310-0025
5-310-0040
5-310-0045
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Seat Width
(mm)
Seat Depth
(mm)
Seat Height
(mm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 24,238.00

CLEAN-ENVIRONMENT-RELATED 1 Piece(s) 40 Day(s) 382 382 380〜475 382 382 380~475 456-1741 6400 1 Leg

฿ 28,024.00

CLEAN-ENVIRONMENT-RELATED 1 Piece(s) 40 Day(s) 382 382 490〜680 382 382 490~680 456-1759 8600 1 Leg

฿ 30,206.00

CLEAN-ENVIRONMENT-RELATED 1 Piece(s) 40 Day(s) 400 420 395〜490 400 420 395~490 456-1767 10600 1 Leg

฿ 34,392.00

CLEAN-ENVIRONMENT-RELATED 1 Piece(s) 40 Day(s) 453 420 505〜700 453 420 505~700 456-1775 12800 1 Leg

Basic Specifications

  • Product Type
    Chair
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Color
    White
  • Casters
    Available
  • Materials (Back Section, Base Section)
    Urethane Foam Cushion
  • Materials (Legs Section)
    Steel (Chrome plating finish)
  • Specifications
    No Elbow Type. Clean Packaging (Assembling, Cleaning, Packaging in Clean Rooms)
  • Characteristics
    Conductive resin is used for the raising and lowering lever.
  • Chair Cloth
    Conductive Vinyl Leather Upholstery
  • Electroconductivity(Ω)
    108 or less (when shipped)
  • Seat Lifting Function
    Gas Adjustment Type
  • JIS B9920/ISO14664-1 (Class)
    5
  • Amount Of Content
    1 Leg

Product Description

[Features]
Assembly is carried out in a cleanroom under strict control.
It can be carried into a cleanroom after simple cleaning and washing at the delivery destination.
Conductive casters and up/down levers are excellent anti-static measures.

Part Number
5-310-0020
5-310-0025
5-310-0040
5-310-0045
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Seat Width
(mm)
Seat Depth
(mm)
Seat Height
(mm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 24,238.00

CLEAN-ENVIRONMENT-RELATED 1 Piece(s) 40 Day(s) 382 382 380〜475 382 382 380~475 456-1741 6400 1 Leg

฿ 28,024.00

CLEAN-ENVIRONMENT-RELATED 1 Piece(s) 40 Day(s) 382 382 490〜680 382 382 490~680 456-1759 8600 1 Leg

฿ 30,206.00

CLEAN-ENVIRONMENT-RELATED 1 Piece(s) 40 Day(s) 400 420 395〜490 400 420 395~490 456-1767 10600 1 Leg

฿ 34,392.00

CLEAN-ENVIRONMENT-RELATED 1 Piece(s) 40 Day(s) 453 420 505〜700 453 420 505~700 456-1775 12800 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1